ETHERLINE® ACCESS U04TP01T
Unmanaged switch; Interfaces: 5xRJ 45 (10 Mbit/s; 100 Mbit/s)
Benefits
- With 4 power over Ethernet-capable ports (10/100Base-T(X) and 30 W) for simultaneous supply of power and data to smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
- Ready for use quickly with minimal installation effort.
- A redundant power supply (two connections to the device) ensures uninterrupted data communication even if the primary connection fails.
- No network overloading thanks to the “Broadcast Storm Protection“ function (can be activated via switch).
- Jumbo frames can be sent for higher data transmission (can be activated via switch).
- Robust design for direct mounting on 35 mm top-hat rails.
- Low-noise and maintenance-free as it is operated without fans.
Applications
- For use in Ethernet-based networks in automation technology.
- For use in control cabinets in harsh environments (protection class IP 30).
- Extended temperature range (-40°C to +75°C).
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Unmanaged switch
Weight
375.000 g
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Ethernet
Electrical Characteristics
Supports Power over Ethernet
IEEE 802.3at (PoE+)
Current consumption
0.5 A
Product Design
Direct mounting possible
Yes
Status indication
Yes
Total length
106 mm
Overall width
30 mm
Overall height
134 mm
Housing base material
Aluminium
Housing base material, short form
Al
Colour housing
black
Interfaces
Copper
interfaces copper
10 Mbit/s; 100 Mbit/s: 5 x RJ 45
Number of ports
5
Switch version
Unmanaged
Product Characteristics
Suitable for EX-applications
No
Operating temperature min.
-40 °C
Operating temperature max.
75 °C
Flame-retardant
No
Vibration protection
No
switch characteristic
PoE
Data rate
100
Packet Buffer size
1 Mbit/s
MAC table size
8 k
Switching protocols
Broadcast storm protectionJumbo frames
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
TÜV certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® ACCESS Unmanaged
Article number | Number of ports | switch characteristic |
---|---|---|
21700138 | 5 | PoE |