PATCHCORD CAT 6 F/UTP LSZH 0.5M ORANGE
Pre-assembled Ethernet cable; Fixed Installation; Ethernet; Halogen-free compound; 4x2; RJ 45, Plug, Straight; RJ 45, Plug, Straight; 0.5 m

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
3805810
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
※The product image is a representative product and may differ from the actual product.
icon sturgeon signal
icon sturgeon signal

Benefits

  • Durable ethernet patch cables with moulded boot design that protects RJ45 plug ends.
  • Interference-free performance with foil wrapped twisted wire pair construction protected by overall braid shielding (S/FTP), which reduces EMI and crosstalk.
  • Withstands plenty of flexing due to mechanically strong braid screen.
  • Free of toxic halogens which can release corrosive acids and gases in presence of water.
  • Easy-to-use, flexible plug and play solution that conforms to ANSI/TIA-568-C.2 and ISO/IEC 11801 standards.

Applications

  • For internet cabling in high-density connectivity environments, such as servers, routers, and patch panels.
  • Suitable for environments with ambient temperatures between -40 °C to +70 °C.
  • Available in U/UTP version for office equipment connections.
  • Available in F/UTP low-smoke zero-halogen (LSZH) version for industrial applications, such as control cabinet wiring and structured cabling systems.
  • Available ex-stock in a range of lengths and colours to accommodate various cabling and organisational needs.
Show less
Show all

Technical Attributes

General Information

Product type

Pre-assembled Ethernet cable

Weight

0.036 kg

Product Design

Shielded
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp