IE-6A-M12X-S-7-P-4-26-7-OE
Pre-assembled Ethernet cable; Flexible; ETHERNET/IP, EtherCAT; Cat.6A; S/FTP; Polyurethane; 4x2; M 12 (X-coded), Plug, Straight (180 °); Open end; 7 m
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2172322
icon sturgeon signal
CE marked
ETHERNET/IP
Benefits
- Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
- Rapid information exchange at up to 10 Gbit/s over 60 m thanks to Cat.6A Ethernet.
- Available with RJ45 or M12 connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M12 connector is useful in applications with shock and vibrations.
- Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
- Halogen free core insulation and sheath compound to meet special fire safety requirements.
Applications
- For structured building cabling according to EN 50173 and ISO/IEC 11801.
- Also suitable for EtherCAT and EtherNet/IP applications.
- Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
- Can be used in dry, damp and, especially, harsh and oily environments.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Show less
Show all
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Pre-assembled Ethernet cable
Weight
0.35 kg
Copper index
196.000 kg/km
copper index (lb)
1317.066 lb/10,000 ft
Delivery Unit
1.000
valid Fieldbus or Ethernet System
ETHERNET/IP
Product Design
Cable dimension
8X
Number of cores
8
Shielded
Yes
Overall height
15 mm
Base material of outer sheath, shortname
PUR
Cable insulation colour
green
Product Characteristics
Application area
Flexible
Min. number of plug cycles
100
Suitable for EX-applications
No
Ethernet cable category
Cat.6A
Certifications and Standards
CE marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
M12 according to IEC 61076-2-109IEC 11801-1
DNV-certified
No
Flame retardance tested according to UN/ECE-R118
Yes
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® FLEX Cat.6A patchcords
Show less
Show all