IE-5-M12D-S-0,5-P-2-26-7-M12D-S
Pre-assembled Ethernet cable; Fixed Installation, Flexible; ETHERNET/IP, EtherCAT, Ethernet; Cat.5e; SF/UTP; Polyurethane; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 12 (D-coded), Plug, Straight (180 °); 0.5 m

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2171979
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
IE-5-M12D-S-0,5-P-2-26-7-M12D-S Pre-assembled Ethernet cable -  Primary Image
IE-5-M12D-S-0,5-P-2-26-7-M12D-S Pre-assembled Ethernet cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
ETHERNET/IP
ETHERNET/IP

Benefits

  • Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
  • Also available as a cable assembled on both sides to save time during installation.
  • Fast information exchange through Ethernet technology. 
  • Cat. 5e performance up to 100 Mbit/s.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.

Applications

  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry and damp rooms.
  • The PU outer sheath and connectors withstand high mechanical stresses.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Pre-assembled Ethernet cable

Weight

0.059 kg

Copper index

9.500 kg/km

copper index (lb)

20.944 lb/10,000 ft

Delivery Unit

1.000

valid Fieldbus or Ethernet System

ETHERNET/IP

Product Design

Cable dimension

4X

Number of cores

4

Shielded

Yes

Base material of outer sheath, shortname

PUR

Cable insulation colour

blue

Product Characteristics

Application area

Flexible

Min. number of plug cycles

100 / 100

IP protection rating

IP 67
IP 69

Suitable for EX-applications

No

Installation temperature min.

-30 °C

Installation temperature max.

80 °C

Ethernet cable category

Cat.5e

Certifications and Standards

CE marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

M12 according to IEC 61076-2-101

DNV-certified

No

Ecolab certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Why Choose Lapp