IE-5-M12D-S-0,5-H-2-26-7-OE
Pre-assembled Ethernet cable; Fixed Installation, Flexible; ETHERNET/IP, EtherCAT, Ethernet; Cat.5e; SF/UTP; Halogen-free compound; 2x2; Open end; M 12 (D-coded), Plug, Straight (180 °); 0.5 m
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
2171978
Item not in stock, but available on backorder
icon sturgeon signal
CE marked
ETHERNET/IP
Benefits
- Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
- Also available as a cable assembled on both sides to save time during installation.
- Fast information exchange through Ethernet technology.
- Cat. 5e performance up to 100 Mbit/s.
- Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
- The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
- The angled shape of the connector is suitable for a space-saving cable outlet.
Applications
- Also suitable for EtherCAT and EtherNet/IP applications.
- For the observance of special fire safety requirements.
- Suitable for patch cable assembly up to a cable length of 60 m.
- Can be used in dry and damp rooms.
- The PU outer sheath and connectors withstand high mechanical stresses.
- The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
Show less
Show all
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Pre-assembled Ethernet cable
Weight
0.04 kg
Copper index
9.500 kg/km
copper index (lb)
63.837 lb/10,000 ft
Delivery Unit
1.000
valid Fieldbus or Ethernet System
EtherCAT
Product Design
Cable dimension
4X
Number of cores
4
Shielded
Yes
Base material of outer sheath, shortname
PUR
Cable insulation colour
blue
Product Characteristics
Application area
Flexible
Min. number of plug cycles
100
Suitable for EX-applications
No
Installation temperature min.
-5 °C
Installation temperature max.
60 °C
Ethernet cable category
Cat.5e
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 40
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
Product standard according to IEC
M12 according to IEC 61076-2-101
DNV-certified
No
Ecolab certified
No
Show less
Show all
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ETHERLINE® Flex H Cat.5 patchcords
Show less
Show all