RJ45 plug TM11 Hirose (5.8mm sleeve)
Data connector; Cat.5e; RJ 45; Plug; Straight
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
CE6321
cold resistance
icon sturgeon signal
Benefits
- Low price with high packaging unit.
- Simplified pin assignment with guide comb and transparent viewing window.
- Easy cable connection thanks to insulation displacement technology.
Applications
- Suitable for all LAN networks and Ethernet applications up to 100Base-TX.
Show less
Show all
Technical Attributes
General Information
Product type
Data connector
Weight
0.005 kg
Delivery Unit
50.000
Electrical Characteristics
Rated voltage
48 V AC rms / DC according to IEC
Rated current
0.5 A according to IEC
Product Design
Shielded
Yes
Dust protection cap
No
Design connector housing
Straight
Coded
No
With thread
No
Connector format
RJ 45
Connector type
Plug
Screen contact
Yes
For max. cable outer diameter
5.8 mm
Type of connection
Plug to socket
Reusable
No
assembling type
Field Configurable
Product Characteristics
Min. number of plug cycles
750
Operating temperature min.
-25 °C
Operating temperature max.
60 °C
UV-resistant
No
Ethernet cable category
Cat.5e
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Hirose is a registered trademark of the HIROSE ELECTRIC Group.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Connector RJ45 CAT.5e Hirose TM11
Article number | Number of contacts | Delivery Unit |
---|---|---|
CE6321 | 50 |
Show less
Show all
ACCESSORIES