RJ45 plug Stewart (Stewart) Cat.5 GY
Data connector; RJ 45; Plug; Straight
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
CE6323
Item not in stock, but available on backorder
icon sturgeon signal
Benefits
- Low price with high packaging unit.
- Simplified pin assignment with guide comb and transparent viewing window.
- Easy cable connection thanks to insulation displacement technology.
Applications
- Suitable for all LAN networks and Ethernet applications up to 100Base-TX.
Show less
Show all
Technical Attributes
General Information
Product type
Data connector
Weight
0.003 kg
Delivery Unit
50.000
Product Design
Shielded
Yes
Number of contacts
8
Locking type
Latch
Dust protection cap
No
Housing variant
Cable connector
Design connector housing
Straight
Coded
Yes
With thread
No
Connector format
RJ 45
Connector type
Plug
Screen contact
Yes
Min. connectable conductor cross-section fine-wire (AWG)
28 AWG
Max. connectable conductor cross-section fine-wire (AWG)
24 AWG
Product Characteristics
UV-resistant
No
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Stewart is a registered trademark of Bel Fuse Inc.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Connector RJ45 CAT.5 Stewart SS37
Article number | Number of contacts | Delivery Unit |
---|---|---|
CE6323 | 8 | 50 |
Show less
Show all