EPIC® DATA-IE-AX-M12XF-6A-67-FC
Data connector; Ethernet; Cat.6A; M 12 (X-coded); Socket; Straight (180 °)
Benefits
- Stability thanks to die-cast zinc metal housing.
- Easy cable connection thanks to crimping or insulation displacement technology.
- The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
- UL certification according to technical data enables the product to be used on the North American market.
- When connected, protection class IP 67 can be achieved.
Applications
- For use with fine and ultra-fine wire conductors of classes 5 and 6.
- Can be used universally on machine interfaces for many applications in data and signal transmission.
- For highly flexible, continuously flexing use in moving machine parts and in the cable chain.
- Also suitable for EtherCAT, EtherNet/IP and 4-pair PROFINET applications.
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Scope of delivery
including contacts
Weight
0.07 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Ethernet
Electrical Characteristics
Rated voltage
50 V AC rms according to (manufacturer specifications)60 V DC according to (manufacturer specifications)
Rated surge voltage
0.8 kV AC rms / DC according to IEC 61984
Rated current
0.5 A @ 40 °C according to (manufacturer specifications)
Over voltage category
III
Supports Power over Ethernet
IEEE 802.3at (PoE+)
Product Design
Shielded
Yes
Strain relief due to
Integrated cable support
Number of contacts
8
Locking type
Screw Lock
Diameter connector
20 mm
Total length
59 mm
Overall width
17.9 mm
Thread type
Metric
Thread size
M 12
Housing variant
Cable connector
Design connector housing
Straight
Coded
Yes
Core manager colour coding
Ethernet
With thread
Yes
Connector format
M 12
Connector type
Socket
Coding type
X-coded
Angle of connector housing
180
EMC screening
Yes
For cable outer diameter min.
5.5 mm
For max. cable outer diameter
9.0 mm
Min. connectable conductor cross-section (mm)
0.9 mm
Connectable core diameter max. (mm)
1.6 mm
Type of connection
PCB to plug
Reusable
Yes
assembling type
Field Configurable
Conductor connection type
Insulation displacement contact
PCB connection type
Through-hole reflow
Min. connectable conductor cross section solid-conductor (AWG)
24 AWG
Max. connectable conductor cross section solid-conductor (AWG)
21 AWG
Min. connectable conductor cross-section fine-wire (AWG)
27 AWG
Max. connectable conductor cross-section fine-wire (AWG)
22 AWG
Min. connectable conductor cross section extra-fine-wire (AWG)
28 AWG
Max. connectable conductor cross-section extra-fine wire (AWG)
26 AWG
Housing base material
Zinc alloy
Housing base material, short form
CuZn
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Seal type
Compression Ring
Sealing material
Fluorinated rubber
Colour housing
silver
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-40 °C
Operating temperature max.
85 °C
UV-resistant
No
Contact type application
Ethernet
tightening torque
1.5 Nm
Vibration protection
Yes
Ethernet cable category
Cat.6A
Certifications and Standards
CE marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 481
UL recognised
No
UL listed
No
UL certification
according to UL 1863 (e-file number: E353543)
cUR recognized
No
cUL listed
No
CSA certified
No
Product standard according to IEC
M12 according to IEC 61076-2-109
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA M12X
Article number | Housing variant | Connector type | Conductor connection type | Min. connectable conductor cross-section fine-wire (AWG) | Max. connectable conductor cross-section fine-wire (AWG) |
---|---|---|---|---|---|
21700602 | Coupling connector | Plug | Insulation displacement contact | 26 AWG | 22 AWG |
21700617 | Flush-type connector, front wall mounting | Socket | Solder termination | 26 AWG | 22 AWG |
21700618 | Flush-type connector, rear wall mounting | Socket | Solder termination | 26 AWG | 22 AWG |
21700621 | Cable connector | Socket | Insulation displacement contact | 26 AWG | 22 AWG |
21700622 | Control cabinet bushing | Socket | Insulation displacement contact | 26 AWG | 22 AWG |
381166927 | Cable connector | Socket | Insulation displacement contact | 27 AWG | 22 AWG |
381166928 | Coupling connector | Plug | Insulation displacement contact | 27 AWG | 22 AWG |
44429476 | Coupling connector | Plug | Crimp termination | 28 AWG | 26 AWG |