ED-IE-AXS-8.1A-B-20-FD-FC
Data connector; ETHERNET/IP, EtherCAT, Ethernet; Cat.8.1; RJ 45; Plug; Straight (180 °)
Benefits
- Easy cable connection thanks to insulation displacement technology.
- Low potential for errors during assembly by core manager with colour coding according to the PROFINET standard or EIA/TIA standard (T568A or T568B).
- Colour coding according to EIA/TIA standard, also for reduced core diameters.
- Product available in various designs: straight cable outlet with locking clip, straight cable outlet with strain relief cable gland or angled cable outlet with strain relief cable gland.
- The angled shape enables four different cable outlets.
- Stability thanks to die-cast zinc metal housing.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- Suitable for all LAN networks and Ethernet applications up to 10GBase-T or 40GBase-T.
- For structured building cabling according to EN 50173 and ISO/IEC 11801.
- Cat.8.1 connectors are suitable for use in backbone network areas.
- Cat.8.1 connectors are suitable for short transmission distances of up to 30 m, such as those found in data centres, server rooms or for switch-to-switch connections.
- T568A/T568B colour coding suitable for Cat.6A cables or Cat.8.1/8.2 cables.
- Variant with PROFINET colour coding intended for use with 2-pair cables.
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Scope of delivery
including dust protection cap
Weight
0.026 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Ethernet
Electrical Characteristics
Rated current
1 A @ 50 °C according to IEC
Supports Power over Ethernet
IEEE 802.3bt (4PPoE)
Max. contact resistance
20 mΩ
Product Design
Strain relief due to
Cable gland
Number of contacts
8
Locking type
Screw Lock
Total length
53.8 mm
Overall width
13.9 mm
Overall height
16.3 mm
Design connector housing
Straight
Core manager colour coding
TIA 568B
Connector format
RJ 45
Angle of connector housing
180
Screen contact
Yes
For cable outer diameter min.
5.5 mm
For max. cable outer diameter
10 mm
Contact termination method
Type of connection
Plug to socket
Reusable
Yes
assembling type
Field Configurable
Screen contact type
Spring
Min. connectable conductor cross section solid-conductor (AWG)
26 AWG
Max. connectable conductor cross section solid-conductor (AWG)
24 AWG
Min. connectable conductor cross-section fine-wire (AWG)
27 AWG
Max. connectable conductor cross-section fine-wire (AWG)
24 AWG
Min. connectable conductor cross section extra-fine-wire (AWG)
26 AWG
Max. connectable conductor cross-section extra-fine wire (AWG)
26 AWG
Housing base material
Zinc alloy
Housing coating
Nickel-plated
Housing coating, short form
Ni
Material contact surface
Gold-plated
Material contact surface shortname
Ni/Au
Colour housing
Metal
Colour of dust protection cap
black
Product Characteristics
Min. number of plug cycles
750
Installation temperature min.
-40 °C
Installation temperature max.
85 °C
Operating temperature min.
-40 °C
Operating temperature max.
85 °C
UV-resistant
No
Contact type application
Ethernet
Ethernet cable category
Cat.8.1
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
Yes
cUR recognized
No
cUL listed
Yes
Product standard according to IEC
RJ45 according to IEC 60603-7-51
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® DATA RJ45
Article number | Ethernet cable category | Design connector housing | Core manager colour coding | Strain relief due to | Min. connectable conductor cross section solid-conductor (AWG) | Max. connectable conductor cross section solid-conductor (AWG) | Max. connectable conductor cross-section fine-wire (AWG) | Min. connectable conductor cross section extra-fine-wire (AWG) | Max. connectable conductor cross-section extra-fine wire (AWG) | Delivery Unit | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
21700600 | Cat.6A | Straight | TIA 568A | Clamp lever | 24 AWG | 22 AWG | 22 AWG | 10 | ||||
21700601 | Cat.6A | Straight | TIA 568B | Clamp lever | 24 AWG | 22 AWG | 22 AWG | 10 | ||||
21700605 | Cat.5 | Straight | PROFINET® | Clamp lever | 24 AWG | 22 AWG | 22 AWG | 10 | ||||
21700615 | Cat.6A | Straight | TIA 568A | Clamp lever | 26 AWG | 24 AWG | 24 AWG | 26 AWG | 26 AWG | 10 | ||
21700616 | Cat.6A | Straight | TIA 568B | Clamp lever | 26 AWG | 24 AWG | 24 AWG | 26 AWG | 26 AWG | 10 | ||
21700636 | Cat.6A | Angled | TIA 568A | Cable gland | 22 AWG | 24 AWG | 22 AWG | 26 AWG | 26 AWG | 1 | ||
21700637 | Cat.6A | Angled | TIA 568B | Cable gland | 24 AWG | 22 AWG | 22 AWG | 26 AWG | 26 AWG | 1 | ||
21700638 | Cat.6A | Angled | PROFINET® | Cable gland | 24 AWG | 22 AWG | 22 AWG | 1 | ||||
21700639 | Cat.6A | Angled | TIA 568A | Cable gland | 26 AWG | 24 AWG | 24 AWG | 26 AWG | 26 AWG | 1 | ||
21700640 | Cat.6A | Angled | TIA 568B | Cable gland | 26 AWG | 24 AWG | 24 AWG | 26 AWG | 26 AWG | 1 | ||
21700651 | Cat.5 | Straight | PROFINET® | Cable gland | 24 AWG | 22 AWG | 22 AWG | 26 AWG | 26 AWG | 1 | ||
21700652 | Cat.6A | Straight | TIA 568A | Cable gland | 24 AWG | 22 AWG | 22 AWG | 26 AWG | 26 AWG | 1 | ||
21700653 | Cat.6A | Straight | TIA 568B | Cable gland | 24 AWG | 22 AWG | 22 AWG | 26 AWG | 26 AWG | 1 | ||
21700654 | Cat.6A | Straight | TIA 568A | Cable gland | 26 AWG | 24 AWG | 24 AWG | 26 AWG | 26 AWG | 1 | ||
21700655 | Cat.6A | Straight | TIA 568B | Cable gland | 26 AWG | 24 AWG | 24 AWG | 26 AWG | 26 AWG | 1 | ||
381166930 | Cat.8.1 | Straight | TIA 568B | Cable gland | 26 AWG | 24 AWG | 24 AWG | 26 AWG | 26 AWG | 1 | ||
381166931 | Cat.8.1 | Straight | TIA 568B | Cable gland | 24 AWG | 22 AWG | 22 AWG | 26 AWG | 26 AWG | 1 |