UNITRONIC® LAN 200 UTP-H CAT5E 4X2XAWG24
Ethernet cable; Fixed Installation; Ethernet; Cat.5e; HFFR; Halogenfree; grey
Benefits
- High-transmission, solid conductor LAN cable (up to 200 MHz).
- Cost-effective yet high-performance cable run of up to 100m, according to IEC 11801, ANSI/TIA-568-C.2 and EN 50173.
- Flame retardant according to IEC 60332-1, reducing the risk of flame propagation.
- Halogen-free outer sheath (applicable to LSZH jacket) according to IEC 60754-1.
- Also comes in PVC and LSZH variants with ex-stock availability to accommodate various cabling and organisational needs.
Applications
- For data transmission in a single computer connection or connections linking multiple LAN devices.
- Suitable for horizontal cabling in office buildings.
- Suitable for environments with ambient temperatures between -20°C to +70°C.
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Ethernet cable
Copper index
14.920 kg/km
valid Fieldbus or Ethernet System
Ethernet
Electrical Characteristics
Test voltage
1 kV
DC loop resistance at 20°C
93.8 Ω/km
Nominal characteristic impedance
100 Ω
Possible data transmission rates
1000 Mbit/s
Product Design
Conductor count/size
8
Nominal cross section conductor (AWG)
24 AWG
Number of wires
1
Conductor material
Bare Copper
Including protective conductor
No
Number of cores
8
Number of pairs
4
Stranding type
Twisted-pair
Shielded
Yes
Nominal core diameter
0.89 mm
Nominal outer diameter
5.1 mm
Shape of cable
Round
Core insulation base material
Polyethylene
Core insulation base material, shortname
PE
Base material of outer sheath
Halogen-free compound
Base material of outer sheath, shortname
HFFR
Cable insulation colour
grey
Cable insulation RAL colour
RAL 7032
Core identification
Colours
System standard
EIA/TIA-568
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
20.4 mm
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1IEC 60754-2
Oil-resistant
No
Ethernet cable category
Cat.5e
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
Yes
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from UNITRONIC® LAN 200 UTP-H CAT5E 4X2XAWG24
Article number | Conductor count/size | |
---|---|---|
3803999K | 8 |