ETHERLINE® PN CAT.7 P A
Ethernet cable; Fixed Installation; ETHERNET/IP, PROFINET; PROFINET® application: Type A; Cat.7; S/FTP; PUR; Halogenfree; green

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2170607
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ETHERLINE® PN CAT.7 P A Ethernet cable -  Primary Image
ETHERLINE® PN CAT.7 P A Ethernet cable -  Primary Image ETHERLINE® PN CAT.7 P A Ethernet cable -   Secondary Image ETHERLINE® PN CAT.7 P A Ethernet cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
ETHERNET/IP
ETHERNET/IP
PROFINET
PROFINET
UR recognised US, cUR recognised US
UR recognised US, cUR recognised US

Benefits

  • Cat. 7 performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 600 MHz.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • Available with robust PVC outer sheath, abrasion-resistant PU outer sheath or halogen free FRNC outer sheath.
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).

Applications

  • For fixed installation in the PROFINET network (type A).
  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • Also suitable for EtherCAT and EtherNet/IP applications.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Ethernet cable

Weight

76 kg/km

Copper index

40.000 kg/km

copper index (lb)

268.789 lb/10,000 ft

valid Fieldbus or Ethernet System

PROFINET

Electrical Characteristics

Nominal voltage

48 V AC rms according to IEC

Rated voltage core to core

50 V AC rms according to IEC

Maximum operating voltage (not for power transmission)

125 V

test voltage conductor/conductor

1.5 kV

Test voltage core/screening

1.5 kV

DC loop resistance at 20°C

149 Ω/km

Min. insulation resistance

5 GΩ*km

Nominal characteristic impedance

100 Ω

Possible data transmission rates

10000 Mbit/s

Signal propagation speed (nom.)

0.77 c

Product Design

Conductor count/size

4x2x23AWG

Cable dimension

4X2X23 AWG

Conductor cross-section (mm2)

0.25 mm²

Nominal cross section conductor (AWG)

23 AWG

Number of wires

1

Conductor material

Bare Copper

Including protective conductor

No

Number of cores

8

Number of pairs

4

Pair screening type

Aluminium-laminated plastic foil

Stranding type

Twisted-pair

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Abbreviation shielding

S/FTP

optical degree of coverage overall screen

85 %

With armouring

No

With rodent protection

No

Nominal core diameter

1.4 mm

Nominal outer diameter

8.1 mm

Shape of cable

Round

Core insulation base material

Polyethylene foam

Core insulation base material, shortname

Foam-Skin PE

Base material of outer sheath

Polyurethane

Base material of outer sheath, shortname

PUR

Cable insulation colour

green

Cable insulation RAL colour

RAL 6018

Core identification

Colours

Product Characteristics

Application area

Fixed Installation

PROFINET® application

Type A

Windable

No

Minimum bending radius, fixed installation

8 x outer diameter

Minimum bending radius in mm, stationary

64.8 mm

Minimum bending radius in mm, occasionally flexing

67.2 mm

temperature, fixed installation

-40 °C to 80 °C

Temperature, occasionally moved

-30 °C to 70 °C

Installation temperature min.

-30 °C

Installation temperature max.

70 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

Halogenfree

Yes

Zero halogen according to

VDE 0472-815

Oil-resistant

Yes

Oil resistance according to

DIN EN 60811-2-1

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Ethernet cable category

Cat.7

Fast Connect (FC) cable

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

UL recognised

Yes

UL AWM certification

21576 according to UL 758 (e-file number: E63634)

UL listed

No

UL certification

UL CL3 according to UL 13

cUR recognized

Yes

cUL listed

No

cUL certification

cUL CMG (75°C) according to CSA C22.2 No. 214 (e-file number: E236660)

CSA certified

No

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from ETHERLINE® PN Cat.7

Article number Conductor count/size Base material of outer sheath Copper index Weight
2170605 4x2x23AWG Polyvinylchloride 79 kg/km
2170606 4x2x23AWG Halogen-free compound 40.000 kg/km 80 kg/km
2170607 4x2x23AWG Polyurethane 40.000 kg/km 76 kg/km
Show less
Show all

Why Choose Lapp