ETHERLINE® PN CAT.7 FRNC FLEX A
Ethernet cable; Flexible; ETHERNET/IP, PROFINET; PROFINET® application: Type B; Cat.7; S/FTP; LSZH; Halogenfree; green

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
2170609
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ETHERLINE® PN CAT.7 FRNC FLEX A Ethernet cable -  Primary Image
ETHERLINE® PN CAT.7 FRNC FLEX A Ethernet cable -  Primary Image ETHERLINE® PN CAT.7 FRNC FLEX A Ethernet cable -   Secondary Image ETHERLINE® PN CAT.7 FRNC FLEX A Ethernet cable -   Other Image ETHERLINE® PN CAT.7 FRNC FLEX A Ethernet cable -   Other Image
※The product image is a representative product and may differ from the actual product.
flame-retardant
flame-retardant
halogen-free
halogen-free
icon sturgeon signal
icon sturgeon signal
CE marked
CE marked
ETHERNET/IP
ETHERNET/IP
PROFINET
PROFINET
cUL listed US, UL listed US
cUL listed US, UL listed US

Benefits

  • Cat. 7 performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 600 MHz.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • Available with robust PVC or halogen free FRNC outer sheath.
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).

Applications

  • For flexible use in the PROFINET network (type B).
  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • Also suitable for EtherCAT and EtherNet/IP applications.
Show less
Show all

Technical Attributes

General Information

Brand

ETHERLINE®

Product type

Ethernet cable

Weight

81 kg/km

Copper index

45.000 kg/km

copper index (lb)

302.390 lb/10,000 ft

valid Fieldbus or Ethernet System

PROFINET

Electrical Characteristics

Nominal voltage

48 V AC rms according to IEC

Rated voltage core to core

300 V AC rms according to UL
50 V AC rms according to IEC

Maximum operating voltage (not for power transmission)

125 V

test voltage conductor/conductor

1.5 kV

Test voltage core/screening

1.5 kV

DC loop resistance at 20°C

144 Ω/km

Min. insulation resistance

5

Nominal characteristic impedance

100 Ω

Possible data transmission rates

10000 Mbit/s

Signal propagation speed (nom.)

0.75 c

Product Design

Conductor count/size

4x2x23AWG

Cable dimension

4X2X23 AWG

Conductor cross-section (mm2)

0.26 mm²

Nominal cross section conductor (AWG)

23 AWG

Number of wires

7

Conductor material

Bare Copper

Conductor design

7-wire

Including protective conductor

No

Number of cores

8

Number of pairs

4

Pair screening type

Aluminium-laminated plastic foil

Stranding type

Twisted-pair

Shielded

Yes

Type of overall screen

Tin-plated copper braiding

Abbreviation shielding

S/FTP

optical degree of coverage overall screen

85 %

With rodent protection

No

Nominal core diameter

1.53 mm

Min. outer diameter

8.4 mm

Nominal outer diameter

8.7 mm

Max. outer diameter

9.0 mm

Shape of cable

Round

Core insulation base material

Polyethylene foam

Core insulation base material, shortname

Foam-Skin PE

Base material of outer sheath

Halogen-free compound

Base material of outer sheath, shortname

LSZH

Cable insulation colour

green

Cable insulation RAL colour

RAL 6018

Core identification

Colours

Product Characteristics

Application area

Flexible

PROFINET® application

Type B

For continuous flexing

No

Windable

No

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

36.0 mm

Minimum bending radius, occasionally moved

8 x outer diameter

Minimum bending radius in mm, occasionally flexing

72.0 mm

temperature, fixed installation

-30 °C to 80 °C

Temperature, occasionally moved

-5 °C to 50 °C

Installation temperature min.

-5 °C

Installation temperature max.

50 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

No

UV-resistant according to

UL sunlight resistant

Halogenfree

Yes

Zero halogen according to

IEC 60754-1

Oil-resistant

No

Oil resistance according to

EN 50363-4-1: TM5

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Ethernet cable category

Cat.7

Fast Connect (FC) cable

No

Certifications and Standards

CE marked

Yes

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20

UL recognised

No

UL AWM certification

21695 according to UL 758 (e-file number: E63634)

UL listed

Yes

UL certification

UL CM according to UL 444 (e-file number: E236660)

cUR recognized

No

cUL listed

Yes

cUL certification

cUL CM according to CSA C22.2 No. 214 (e-file number: cUL CM (75°C))

CSA certified

No

VDE certified

No

TÜV certified

No

DNV-certified

No

CPR smoke density

s1a

CPR drip behaviour

d1

CPR acidity

a1

Ecolab certified

No

Show less
Show all

Documentation

Product Family List

All articles from ETHERLINE® PN Cat.7 FLEX

Article number Conductor count/size Base material of outer sheath Copper index Weight
2170608 4x2x23AWG Polyvinylchloride 45.000 kg/km 81 kg/km
2170609 4x2x23AWG Halogen-free compound 45.000 kg/km 81 kg/km
Show less
Show all

Why Choose Lapp