ETHERLINE® LAN 1200 Cat.7A 4x2xAWG23 LSZH
Ethernet cable; Fixed Installation; Cat.7A; S/FTP; Halogenfree; yellow
Benefits
- Fast information exchange through Ethernet technology.
- Cat.7A performance up to 10 Gbit/s.
- Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
- Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
- With halogen free LSZH outer sheath to meet special fire protection requirements.
- Available as a 4-pair standard cable or as a duplex cable version for reduced cabling effort.
Applications
- For structured building cabling according to EN 50173 and ISO/IEC 11801.
- Especially for environments where electromagnetic compatibility (EMC) is required.
- Suitable for all LAN networks and Ethernet applications up to 10GBase-T.
Technical Attributes
General Information
Brand
ETHERLINE®
Product type
Ethernet cable
Weight
58 kg/km
Copper index
26.000 kg/km
copper index (lb)
174.713 lb/10,000 ft
Electrical Characteristics
Nominal voltage
48 V AC rms according to IEC
Rated voltage core to core
50 V AC rms according to IEC
test voltage conductor/conductor
1 kV
DC loop resistance at 20°C
146 Ω/km
Min. insulation resistance
5 GΩ*km
Nominal characteristic impedance
100 Ω
Possible data transmission rates
10000 Mbit/s
Signal propagation speed (nom.)
0.77 c
Product Design
Conductor count/size
4X2X23/1AWG
Conductor cross-section (mm2)
0.25 mm²
Nominal cross section conductor (AWG)
23 AWG
Number of wires
1
Conductor material
Bare Copper
Including protective conductor
No
Number of cores
8
Number of pairs
4
Pair screening type
Aluminium-laminated plastic foil
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
Abbreviation shielding
S/FTP
With armouring
No
With rodent protection
No
Nominal core diameter
1.3 mm
Min. outer diameter
7.3 mm
Nominal outer diameter
7.5 mm
Max. outer diameter
7.7 mm
Shape of cable
Round
Core insulation base material
Polyethylene
Core insulation base material, shortname
PE
Base material of outer sheath
Halogen-free compound
Cable insulation colour
yellow
Cable insulation RAL colour
RAL 1003
Core identification
Colours
Product Characteristics
Application area
Fixed Installation
Windable
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
30.8 mm
Minimum bending radius, occasionally moved
8 x outer diameter
Minimum bending radius in mm, occasionally flexing
61.6 mm
temperature, fixed installation
-20 °C to 60 °C
Temperature, occasionally moved
0 °C to 50 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-2
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Ethernet cable category
Cat.7A
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС N RU Д-DE.АЮ64.В.00130/20
VDE certified
No
CPR fire class
Eca
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.