SKINDICHT® HYGIENIC E-M16/20
Enlarger; Inner thread: M 20; Outer thread: M 16;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52103592
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® HYGIENIC E-M16/20 Enlarger -  Primary Image
SKINDICHT® HYGIENIC E-M16/20 Enlarger -  Primary Image SKINDICHT® HYGIENIC E-M16/20 Enlarger -   Secondary Image SKINDICHT® HYGIENIC E-M16/20 Enlarger -   Secondary Image
※The product image is a representative product and may differ from the actual product.
chemical resistance
chemical resistance
corrosion resistant
corrosion resistant
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked
Ecolab
Ecolab
FDA certified
FDA certified
NSF certified
NSF certified

Benefits

  • Hygienic design with smooth surfaces and contours without corners and edges prevents residues such as liquids and micro-organisms from accumulating and posing a risk of contamination for food processing machinery. This facilitates simple, frequent and safe product cleaning.
  • Corrects the size difference between the connection thread of a cable gland and the threaded hole in a housing.
  • Flexibility in selecting a cable gland, as the selection is independent of the threaded holes in the housing.
  • Multiple food and beverage certifications for Europe and North America.
  • Tested resistance to ECOLAB® disinfectants and cleaning agents.
  • The best possible sealing enables protection classes IP 68 (10 bar) and IP 69.
  • Sealing material compliant with FDA 21 CFR 177.2600, specifically for the food and beverage industry in North America.
  • Certified according to NSF/ANSI 169 for use in hygiene-critical areas in North America (Standard: Special Purpose Food Equipment and Devices/for Use in Food Zone Non Contact).
  • Sealing material in blue to easily distinguish the cable glands used in the food industry.

Applications

  • For use with metric SKINTOP® HYGIENIC/SKINTOP® INOX M cable glands with a bigger connection thread than the existing threaded boreholes.
  • Especially for hygiene-critical areas of the food industry, where the product needs to be installed in the product zone or in the direct food production environment.
  • Also suitable for use in hygiene-critical areas of the pharmaceutical and chemical industry.
  • Withstands high chemical and mechanical loads.
Show less
Show all

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Enlarger

Including lock nut

No

Packaging type

Bag

Delivery Unit

5.000

Assembly type

in threaded borehole

Product Design

Bending protection

No

Cable gland design

Straight

Inner thread

M 20

Outer thread

M 16

Outer diameter

26.8 mm

Total length

23.0 mm

Overall width

26.8 mm

Overall height

26.8 mm

Thread type

Metric

Thread size

M 16

Pitch of thread

1,5

Thread length

7.0 mm

Thread standard

DIN EN 60423

Wrench width

24

EMC screening

No

Seal type

Flat seal

Sealing material

Fluorinated rubber

Sealing material, short form

FKM

Material body

Stainless steel

Material body shortname

V4A

Colour

metal

Product Characteristics

IP protection rating

IP 68 - 10 bar
IP 69

Suitable for EX-applications

No

Min. temperatur

-20 °C

Temperature (max.)

220 °C

Temperature min.

-20 °C

Temperature max.

220 °C

Flame-retardant

No

UV-resistant

No

Chemical resistant

Yes

Solvent resistance

Yes

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

GGVS certified

No

Ecolab certified

Yes

NSF certified

Yes

FDA certified

Yes

FDA certification according to

CFR 21

EHEDG certified

No

Show less
Show all

Documentation

Product Family List

All articles from SKINDICHT® HYGIENIC E-M

Article number Outer thread Inner thread Delivery Unit
52103591 M 12 M 16 5
52103592 M 16 M 20 5
52103593 M 20 M 25 5
52103594 M 25 M 32 5
Show less
Show all

Why Choose Lapp