SKINDICHT® EKU PG 9/11
Enlarger; Inner thread: PG 11; Outer thread: PG 9; Polyamide; light grey
Benefits
- Enables the use of cable glands with larger connection threads than the existing threaded holes
- Assembling with a wrench
- Supporting surface for spanner means scratches on the housing are avoided
Applications
- Machines
- Devices
- Housings
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Enlarger
Including lock nut
No
Including o-ring
No
Packaging type
Bag
Delivery Unit
100.000
Assembly type
in threaded borehole
Product Design
Glass-fibre reinforced
Yes
Bending protection
No
Cable gland design
Straight
Inner thread
PG 11
Outer thread
PG 9
Inner diameter
10
Outer diameter
24 mm
Total length
27 mm
Clear width
10 mm
Thread type
PG
Thread size
PG 9
Pitch of thread
1,41
Thread length
9 mm
Wrench width 1
22 mm
Hexagonal edge size
24 mm
Wrench width
22
EMC screening
No
Material body
Polyamide
Material body shortname
PA
Colour
light grey
RAL colour
RAL 7035
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Temperature min.
-40 °C
Temperature max.
100 °C
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
Tested for fire protection for railway vehicles
No
Ecolab certified
No
NSF certified
No
FDA certified
No
EHEDG certified
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® EKU
Article number | Outer thread | Inner thread | Colour | Delivery Unit |
---|---|---|---|---|
51731000 | PG 9 | PG 11 | light grey | 100 |
51731010 | PG 11 | PG 13,5 | light grey | 50 |
51731020 | PG 13,5 | PG 16 | light grey | 50 |
51731030 | PG 16 | PG 21 | light grey | 25 |
51731040 | PG 21 | PG 29 | light grey | 25 |
52025200 | PG 7 | PG 9 | light grey | 50 |
52025210 | PG 29 | PG 36 | light grey | 25 |
52025220 | PG 36 | PG 42 | light grey | 25 |
52025230 | PG 42 | PG 48 | light grey | 25 |