ASSORTMENT BOX DIN III
End sleeve; suitable crimp-insert: PEW 12.090, PEW 12.091; transparent; Electrolytic copper Tin-plated

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61802042
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ASSORTMENT BOX DIN III End sleeve -  Primary Image
ASSORTMENT BOX DIN III End sleeve -  Primary Image
※The product image is a representative product and may differ from the actual product.
chemical resistance
chemical resistance
corrosion resistant
corrosion resistant
oil resistant
oil resistant
cold resistance
cold resistance

Benefits

  • Convenient assortment boxes - several diameters always at your fingertips
Show less
Show all

Technical Attributes

General Information

Product type

End sleeve

Packaging type

Assortment box

Delivery Unit

1.000

suitable crimp-insert

PEW 12.091

Product Design

For cross-section (min.)

4

For cross-section (max.)

16

Material connector

Electrolytic copper

material isolation

Polypropylene

Surface protection

Tin-plated

cable lug design

End sleeve

Product Characteristics

Temperature min.

-5 °C

Temperature max.

105 °C

Flame-retardant

No

Flame retardance according to

UL 94 HB

UV-resistant

No

Chemical resistant

Yes

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from assorted boxes end sleeves

Article number suitable crimp-insert For cross-section (min.) For cross-section (max.) Colour Delivery Unit
61794720 PEW 12.090 0.25 1 yellow 1
61794730 PEW 12.090 0.5 2.5 orange 1
61794740 PEW 12.091 4 16 blue 1
61802040 PEW 12.090 0.25 1 transparent 1
61802041 PEW 12.090 0.5 2.5 transparent 1
61802042 PEW 12.091 4 16 transparent 1
61802046 PEW 12.090-6 0.75 2.5 green 1
Show less
Show all

Why Choose Lapp