EMC-GUARD DINRAIL-LSR 3-12
Shield terminal; lock, on top-hat rail; Shield diameter (min./max.): 3mm - 12mm; Steel Electrogalvanised
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61721303
corrosion resistant
icon sturgeon signal
Benefits
- Allows the stripped, screened cable to be pushed in quickly and without any tools.
- The strong spring effect ensures consistent screening contact and constant conductivity.
- The electrically conductive coating on the galvanised surface and the large-scale screen contacting ensure a low-resistance transition between the copper braided cable screening and the screen terminal, thereby safely deflecting high-frequency interference (EMC).
- Optimum strain relief via strain relief clamp, which is attached to the cable outer sheath with cable ties.
- Rounded material without sharp edges for optimum protection of the cable.
- Compact dimensions enable easy integration into the machine concept.
- Available with different clamping ranges for individual, space-saving assembly.
- The "DINrail" version with detachable mounting bracket for 35 mm top-hat rails can be mounted without tools.
- "MOUNT" version for direct mounting on mounting plate / sheet metal constructions, e.g. using M4 screws.
Applications
- Can be used in control cabinets, as well as motor controls, enclosures or machinery.
- For contacting screened cables with earth potential.
- For protection against electromagnetic interference and for equipotential bonding.
- Suitable for outdoor use.
Show less
Show all
Technical Attributes
General Information
Product type
Shield terminal
Delivery Unit
10.000
pieces per PU
10 pc.
Assembly type
lockon top-hat rail
Product Design
Total length
51.5 mm
Overall width
14 mm
Overall height
29 mm
Min. clamping range
3 mm
Max. clamping range
12 mm
EMC screening
Yes
Screen diameter (min.)
3 mm
shield diameter (max.)
12 mm
Material
Steel
Surface protection
Electrogalvanised
Colour
Product Characteristics
Corrosion-resistant
Yes
Strain relief
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Shield clamp EMC-Guard
Article number | Assembly type | Screen diameter (min.) | shield diameter (max.) | pieces per PU | Delivery Unit |
---|---|---|---|---|---|
61721300 | lockon top-hat rail | 3 mm | 6 mm | 10 pc. | 10 |
61721301 | lockon top-hat rail | 6 mm | 8 mm | 10 pc. | 10 |
61721302 | lockon top-hat rail | 8 mm | 11 mm | 10 pc. | 10 |
61721303 | lockon top-hat rail | 3 mm | 12 mm | 10 pc. | 10 |
61721304 | lockon top-hat rail | 7 mm | 18 mm | 10 pc. | 10 |
61721305 | screwDirect assembly | 3 mm | 6 mm | 10 pc. | 10 |
61721306 | screwDirect assembly | 6 mm | 8 mm | 10 pc. | 10 |
61721307 | screwDirect assembly | 8 mm | 11 mm | 10 pc. | 10 |
61721308 | screwDirect assembly | 3 mm | 12 mm | 10 pc. | 10 |
61721309 | screwDirect assembly | 7 mm | 18 mm | 10 pc. | 10 |
Show less
Show all