EMBOSSING STRIP STAINLESS 12/6.4 M
Embossing label; Total length: 6.4m
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61742700
uv-resistant.
chemical resistance
oil resistant
Technical Attributes
General Information
Product type
Embossing label
Delivery Unit
1.000
Product Design
Total length
6.4 m
thickness
0.12 mm
Ribbon width
12 mm
Material
Stainless steel
with adhesive layer
No
Product Characteristics
UV-resistant
Yes
Chemical resistant
Yes
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Stainless steel embossing tape
Article number | |
---|---|
61742700 |
Show less
Show all