AB-B8-16-M23
Distribution box; Sensor/Actuator; A-coded; Slot assignment: Double; Number of plug contacts: 8
Benefits
- Cost efficient and rational wiring of sensors and actuators
- Instead of numerous individual conductors,one master cable is laid to the control unit
- Hybrid cable for signal and power transmission
- There are no assembly costsas the master cableis already pre-assembled
- Suitable for drag chains
Technical Attributes
General Information
Brand
UNITRONIC®
Product type
Distribution box
Weight
0.175 kg
Delivery Unit
1.000
Assembly type
screw
valid Fieldbus or Ethernet System
Sensor/Actuator
Electrical Characteristics
Nominal voltage
24 V DC according to (Manufacturer Specifications)
total current
12 A
Product Design
Number of plug contacts
8
Slot assignment
Double
Direct mounting possible
Yes
Status indication
No
Total length
155 mm
Overall width
54 mm
Overall height
26 mm
Coded
Yes
Coding type
A-coded
EMC screening
No
Type of connection
Plug to socket
Housing base material
Polyamide
Housing base material, short form
PA
interfaces copper
1 x M 23, 0.4 Nm8 x M 12 (A-coded), 0.4 Nm
Product Characteristics
Installation temperature min.
-20 °C
Installation temperature max.
75 °C
Operating temperature min.
-20 °C
Operating temperature max.
75 °C
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.