STAR STRIP SPARE BLADE
Spare blade;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61735821
Benefits
- High ergonomics and user-friendliness (inter alias due to a lightweight construction)
- Suitable for circular, longitudinal and spiral cuts
- High quality of the blade ensures a good stripping result also for tough insulation materials
- Large application range thanks to the interchangeable hooks
- Robust body, long durability- tested for more than 100.000 stripping operations
Applications
- Adjustable stripping tool for round cables made with various insulation materials (as PVC, PTFE, rubber or PUR)
- Through the interchangeable hooks, the tool can be used for cables with a diameter of 4.5 - 25 mm and 20 - 40 mm
Show less
Show all
Technical Attributes
General Information
Product type
Spare blade
Scope of delivery
including hook (small & large)including knife
Weight
0.002 kg
Delivery Unit
1.000
suitable for
Cables
Product Design
Total length
150 mm
Overall width
42 mm
Overall height
30.5 mm
For cable outer diameter min.
4.5 mm
For max. cable outer diameter
40 mm
Colour
black
for insulation material
PolyurethaneThermoplastic elastomersPolytetrafluoroethylene
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from STAR STRIP stripping tool
Article number | For cable outer diameter min. | For max. cable outer diameter | For cross-section (min.) | For cross-section (max.) | for insulation material | Product type |
---|---|---|---|---|---|---|
61735820 | 4.5 mm | 40 mm | PolyurethaneThermoplastic elastomersPolytetrafluoroethylene | Dismantling tool | ||
61735821 | 4.5 mm | 40 mm | PolyurethaneThermoplastic elastomersPolytetrafluoroethylene | Spare blade | ||
61735822 | 4.5 mm | 25 mm | PolyurethaneThermoplastic elastomersPolytetrafluoroethylene | Hook | ||
61735823 | 20 mm | 40 mm | PolyurethaneThermoplastic elastomersPolytetrafluoroethylene | Hook |
Show less
Show all