SENSOR SPECIAL STRIPPING TOOL
Stripping tool; Cable diameter: 4.4mm - 7.0mm;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61735993
TÜV certified

Benefits
- Focussed to the needs of stripping the sheathing of sensor / actuator cables
- With their new blade design the tools strip PVC / PUR cable sheathings precisely from cables without causing damage to the individual conductors or shielding inside
- Fully automated adjustments to the diverse cable diameters
- Push-through opening inside handles- to strip any lengths
- Ergonimic design- user friendly, ease of use, lightweight
Applications
- PUR halogen-free sensor/actuator cables
- Highly flexible TPE-U-cables
- PUR-cables
- PUR/PVC-cables
- multi-stranded cables, shielded and non-shielded cables
Show less
Show all
Technical Attributes
General Information
Product type
Stripping tool
Weight
0.197 kg
Delivery Unit
1.000
suitable for
Sensor/actuator cableShielded cablesUnscreened cables
Product Design
Total length
166 mm
Overall width
102 mm
Overall height
28 mm
For cable outer diameter min.
4.4 mm
For max. cable outer diameter
7.0 mm
Material
Steel
Colour
grey
for insulation material
Thermoplastic elastomersPolyurethanePolyvinylchloride
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
TÜV certified
Yes
GS certified
Yes
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SENSOR STRIP stripping tool
Show less
Show all