HIGH LEVERAGE DIAGONAL CUTTER KSSI 18
Side cutters
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
62120522
VDE certified
Benefits
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Applications
- For all sorts of wire including piano wire
Show less
Show all
Technical Attributes
General Information
Product type
Side cutters
Weight
0.28 kg
Delivery Unit
1.000
suitable for
WiresMedium-hard wireHard wire
Electrical Characteristics
Applicable up to voltage
1500
Product Design
Total length
180 mm
Overall width
65 mm
Overall height
30 mm
For diameter (max.)
3.8 mm
Material
Steel
Surface protection
Chrome-plated
Colour
yellow/red
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
Yes
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from KNIPEX high leverage diagonal cutter
Article number | suitable for | |
---|---|---|
62120522 | WiresMedium-hard wireHard wire |
Show less
Show all