CABLE SHEARS SPARE KNIFE KSRI 628
Spare part;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61813775
VDE certified
Benefits
- One-hand operation through ratchet principle
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Applications
- Cuts copper and aluminium cables
- Not suitable for steel wire and wire ropes
Show less
Show all
Technical Attributes
General Information
Product type
Spare part
Weight
0.244 kg
Delivery Unit
1.000
suitable for
KSRI 628
Electrical Characteristics
Applicable up to voltage
1500
Product Design
Total length
280 mm
Overall width
165 mm
Overall height
20 mm
For cable outer diameter
52 mm
Material
Steel
Surface protection
Painted
Colour
yellow/red
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
Yes
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.