CABLE KNIVE KAMI 19
Cable knife
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
62120510
Item not in stock, but available on backorder
VDE certified
Benefits
- Particularly confident grip thanks to slip-proof soft components
- High ergonomics thanks to multi-component handles
- Insulated handels allow working under voltage up to 1000V
Show less
Show all
Technical Attributes
General Information
Product type
Cable knife
Weight
0.067 kg
Delivery Unit
1.000
Electrical Characteristics
Applicable up to voltage
1500
Product Design
Total length
190 mm
Overall width
46 mm
Overall height
23 mm
Material
Steel
Colour
yellow/red
cartridge shape
Straight
Blade length
50 mm
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
Yes
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from KNIPEX Cable knive
Article number | Product type |
---|---|
62120510 | Cable knife |
Show less
Show all