FCC Cablelabel PUR 75x15 RD
Label for thermal transfer marking; Overall width: 75mm; Overall height: 15mm; red; Polyurethane

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61800398
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
FCC Cablelabel  PUR 75x15 RD Label for thermal transfer marking -  Primary Image
FCC Cablelabel  PUR 75x15 RD Label for thermal transfer marking -  Primary Image FCC Cablelabel  PUR 75x15 RD Label for thermal transfer marking -   Other Image
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
acid resistance
acid resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Label for thermal transfer marking

Packaging type

Bag

Delivery Unit

1.000

pieces per PU

1 pc.

Assembly type

with 2 cable ties

Printing procedure

Thermal Transfer Marking

Marking for

Cores
Cables
Conduits

Product Design

Number of text lines

2

Labelling

Customised

Label type

Cable Label

Label design

Rectangular

Text colour

black

Overall width

75 mm

Overall height

15 mm

Label material

Polyurethane

Material label shortname

PUR

Colour

red

Product Characteristics

Short term temperature max.

125 °C

Temperature min.

-50 °C

Temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Self adhesive

No

elongation at break

400 %
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Cablelabel PUR FCC

Show less
Show all

Why Choose Lapp