SPARE SPRING CSA/KSA 0760
Spare part;
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61751950
Item not in stock, but available on backorder
Benefits
- Clearly marked press moulds
- Less power required due to special mechanism
- Tested for a minimum of 80,000 pressings
- Pressing according to the forced finish system
- Cross-section of press matrix is embossed in the cable lugs for checking
Applications
- The Miniforce tool for insulated connections of 0.5 - 6 mm²
Show less
Show all
Technical Attributes
General Information
Product type
Spare part
Weight
0.006 kg
Delivery Unit
1.000
Product Design
for pressing
Insulated cable lugInsulated panel connector
Total length
220 mm
For cross-section (min.)
0.5 mm²
For cross-section (max.)
6.0 mm²
Colour
black
Crimping profile
Oval
Product Characteristics
Number of guaranteed utilisations
80000
Certifications and Standards
CE marked
No
VDE certified
No
TÜV certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
ACCESSORIES