EPIC® TOOL LOC D=4.0 1.5 - 10mm²
Locator; for crimping tool: EPIC® TOOL CRIMP HAND, EPIC® TOOL CRIMP MACHINE

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
11147201
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® TOOL LOC D=4.0 1.5 - 10mm² Locator -  Primary Image
EPIC® TOOL LOC D=4.0 1.5 - 10mm² Locator -  Primary Image
※The product image is a representative product and may differ from the actual product.

Technical Attributes

General Information

Brand

EPIC®

Product type

Locator

Weight

0.058 kg

Packaging type

Box

Delivery Unit

1.000

for crimping tool

EPIC® TOOL CRIMP MACHINE

suitable crimp-insert

EPIC® TOOL DIE MH 4.0 machined 4-10mm²

Certifications and Standards

CE marked

No

VDE certified

No

TÜV certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from EPIC® TOOL LOC

Article number Product type for crimping tool Delivery Unit
11147200 Locator EPIC® TOOL CRIMP MACHINE 1
11147201 Locator EPIC® TOOL CRIMP MACHINE 1
11147210 Locator EPIC® TOOL CRIMP MACHINE 1
11147300 Locator EPIC® TOOL CRIMP MACHINE 1
11148300 Locator EPIC® CIRCON CRIMPTOOL DIGITAL 1
11148302 Locator EPIC® TOOL CRIMP DIGITAL SMALL 1
44423137 Locator EPIC® TOOL CRIMP DIGITAL SMALL 1
Show less
Show all

Why Choose Lapp