EPIC® TOOL H-D reel 0.14-0.5
Crimping tool; For cross-section (min./max.): 0.14mm² - 0.5mm²; Crimping profile: W pressing

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
11147004
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
EPIC® TOOL H-D reel 0.14-0.5 Crimping tool -  Primary Image
EPIC® TOOL H-D reel 0.14-0.5 Crimping tool -  Primary Image
※The product image is a representative product and may differ from the actual product.

Technical Attributes

General Information

Brand

EPIC®

Product type

Crimping tool

Scope of delivery

including case

Weight

1.2 kg

Packaging type

Case

Delivery Unit

1.000

suitable crimp-insert

EPIC® TOOL DIE MH 4.0 machined 4-10mm²

crimping insert for

Circular connector

Product Design

for pressing

Circular connector

For cross-section (min.)

0.14 mm²

For cross-section (max.)

0.5 mm²

Material

Steel

Crimping profile

W pressing

Certifications and Standards

CE marked

No

VDE certified

No

Product standard ISO

ISO 6722

TÜV certified

No

GS certified

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Crimp tool for contacts on reel

Article number For cross-section (min.) For cross-section (max.) Crimping profile
11147004 0.14 mm² 0.5 mm² W pressing
11147005 0.5 mm² 1.5 mm² W pressing
11147006 1.5 mm² 2.5 mm² W pressing
11158400 0.08 mm² 0.56 mm² W pressing
Show less
Show all

Why Choose Lapp