ED-CAN-AX
Data connector; CAN; Sub-D Socket; Straight (180 °); Switchable Bus Terminator
Benefits
- Terminating resistor (integrated) can be switched
- No loose parts
- sensor/ ac
- With additional 24 V DC output to supply external devices (90° version only)
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Weight
0.047 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
CAN
Electrical Characteristics
Impedance
120 Ω
Product Design
Shielded
No
Status indication
No
Total length
67.5 mm
Overall width
35 mm
Overall height
17 mm
Thread type
without
Design connector housing
Straight
Coded
No
With thread
No
Connector format
Sub-D
Connector type
Socket
Angle of connector housing
180
EMC screening
Yes
For cable outer diameter min.
5 mm
For max. cable outer diameter
8 mm
Reusable
Yes
assembling type
Field Configurable
diagnostic interface
No
Pin assignment
CAN Low = Pin 2CAN High = Pin 7CAN Gnd = Pin 3
Product Characteristics
Variant of the Sub-D
Switchable Bus Terminator
Pollution degree
2
Suitable for EX-applications
No
UV-resistant
No
Contact type application
BUS
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
EAC certified
Not required
EAC certification number
Отказное письмо № 39
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
- DeviceNet is a registered trademark of the user organisation ODVA.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.