AB-C4-M12FA-PG7-VA
Data connector; Sensor/Actuator; M 12 (A-coded); Socket; Angled (90 °)
Benefits
- Quick and easy on-site assembly
- Stainless steel knurl to ensure protection against corrosion
- For creating of individual cable lengths
- Space-saving due to compact dimensions
- Easy connection with proven srew clamp connection
Applications
- Food production and packaging machinery
- Conveyor and transport systems
- Automation systems
- Version SKINTOP® for Outdoor applications
Technical Attributes
General Information
Brand
EPIC®
Product type
Data connector
Scope of delivery
Without cable gland
Weight
0.026 kg
Delivery Unit
1.000
valid Fieldbus or Ethernet System
Sensor/Actuator
Electrical Characteristics
Over voltage category
II
Product Design
Shielded
No
Number of contacts
4
Status indication
No
Diameter connector
20 mm
Total length
38 mm
Thread type
Metric
Thread size
M 12
Design connector housing
Angled
Coded
Yes
With thread
Yes
Connector format
M 12
Connector type
Socket
Coding type
A-coded
Angle of connector housing
90
For cable outer diameter min.
4.0 mm
For max. cable outer diameter
6.0 mm
Reusable
Yes
assembling type
Field Configurable
Conductor connection type
Screw connection
Connectable conductor cross section (mm2)
0.75 mm²
Material contact
Brass
Contact material, short form
CuZn
Colour housing
black
Plug material short form
PA
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Operating temperature min.
-25 °C
Operating temperature max.
+85 °C
UV-resistant
No
Vibration protection
Yes
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® SENSOR M12 V4A
Article number | Connector type | Design connector housing | Scope of delivery | Number of contacts |
---|---|---|---|---|
22262049 | Plug | Straight | Without cable gland | 4 |
22262050 | Socket | Straight | Without cable gland | 4 |
22262051 | Socket | Angled | Without cable gland | 4 |
22262123 | Plug | Straight | Including cable gland | 4 |
22262124 | Socket | Straight | Including cable gland | 4 |