SKINDICHT® D-M 16X1.5 DOME NUT
Compression screw; M 16; Wrench width: 16mm; Brass Nickel-plated; Halogenfree; UV-resistant

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
52100601
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINDICHT® D-M 16X1.5 DOME NUT Compression screw -  Primary Image
SKINDICHT® D-M 16X1.5 DOME NUT Compression screw -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Technical Attributes

General Information

Brand

SKINDICHT®

Product type

Compression screw

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

100.000

Assembly type

in threaded borehole

Product Design

Total length

8.5 mm

Overall width

17.6 mm

Thread size

M 16

Pitch of thread

1,5

Thread length

6 mm

Thread standard

DIN EN 60423

Wrench width

16

Material body

Brass

Material body shortname

CuZn

Surface protection

Nickel-plated

Product Characteristics

Suitable for EX-applications

No

Min. temperatur

-60 °C

Temperature (max.)

200 °C

Temperature min.

-60 °C

Temperature max.

200 °C
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SKINDICHT® D-M

Article number Thread size Delivery Unit
52100600 M 12 100
52100601 M 16 100
52100602 M 20 100
52100603 M 25 50
52100604 M 32 25
52100605 M 40 25
52100606 M 50 100
52100607 M 63 10
Show less
Show all

Why Choose Lapp