COAXIAL RG 6/90 18AWG 75 Ohm BK - PSB
Coaxial cables; RG 6 /90; Nominal characteristic impedance: 75; PVC; Fixed Installation; -30 °C to 80 °C; black
Benefits
- Foam PE insulated, UV-resistant PVC sheathed coaxial cable with 14AWG Bare Copper Cladded Steel (BCCS) conductor, and runs a longer length compared to RG series RG59/U & RG6/U cables.
- Cost-effective design by using BCCS conductor.
- Strong protection against external interference with double-screen of aluminium screen foil (100% coverage) and aluminium shielding braiding(minimum 60% coverage).
- Flame retardant according to IEC 60332-1, reducing the risk of flame propagation.
- UV-resistant PVC jacket protects cable from deterioration under direct sunlight.
Applications
- For broadband CCTV and CATV video transmission with low signal loss/attenuation.
- For transmission of analogue and digital signals in the frequency range up to 1000 MHz.
- Suitable for outdoor applications.
- for fixed installation
- Suitable for use in both dry and damp environments.
- Suitable for environments with ambient temperatures between -30°C to +80°C.
Technical Attributes
General Information
Product type
Coaxial cables
Weight
43 kg/km
Copper index
0.500 kg/km
Electrical Characteristics
Nominal characteristic impedance
75 Ω
tolerance of nominal characteristic impedance
+/- 2Ω
Maximum frequency-dependent attenuation
1.31 dB / 100m @ 1 MHz39.5 dB / 100m @ 1000 MHz3.61 dB / 100m @ 10 MHz7.90 dB / 100m @ 50 MHz11.20 dB / 100m @ 100 MHz16.1 dB / 100m @ 200 MHz23 dB / 100m @ 400 MHz31.83 dB / 100m @ 700 MHz36.4 dB / 100m @ 900 MHz
Product Design
Type of coaxial cables
RG 6 /90
Conductor count/size
1/14AWG
Conductor cross-section (mm2)
0.26 mm²
Nominal cross section conductor (AWG)
18 AWG
Nominal diameter conductor (mm)
1.63 mm
Number of wires
1
Including protective conductor
No
Concentric conductor
No
Pair screening type
Copper braiding
Optical degree of coverage of the stranded screening pair screening
95 %
Shielded
Yes
With drain wire
No
With rodent protection
No
Nominal core diameter
4.57 mm
Nominal outer diameter
6.85 mm
Shape of cable
Round
inner conductor material
Copper-plated Steel
Dielectric
Polyethylene Cavity Insulation
Dieletric shortname
Foam-Skin PE
Outer conductor
Aluminium-laminated plastic foilAluminium braiding
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Cable insulation RAL colour
RAL 9005
Product Characteristics
Application area
Fixed Installation
For continuous flexing
No
Windable
No
Minimum bending radius, fixed installation
10 x outer diameter
Minimum bending radius in mm, stationary
68.5 mm
temperature, fixed installation
-30 °C to 80 °C
Installation temperature min.
-30 °C
Installation temperature max.
70 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
Self-extinguishing
Yes
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
Halogenfree
No
Zero halogen according to
IEC 60754-1
Oil-resistant
No
Fast Connect (FC) cable
No
Certifications and Standards
CE marked
No
UKCA marked
No
VDE certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.