EPIC® POWER M12 BLM 1.5 AU (100)
Contact for housing size: POWER M12L/K; ; Socket; Solder termination; For cross-section (min./max.): 0.75mm² - 1.5mm²; Brass Gold-plated
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
44423414
Benefits
- Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection.
- With improved contact due to multiple slots.
- The clear marking of the maximum conductor cross-section prevents incorrect assembly.
- With corrosion-resistant gold coating for the low contact resistances and long product life.
- Suitable for conductor cross-sections up to 2.5 mm².
Applications
- For use with EPIC® POWER M12L/K circular connectors.
Show less
Show all
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Supply type for contacts
Bag
Delivery Unit
100.000
Assembly type
solder
Product Design
Contact variant
Socket
Contact manufacturing method
Machined
Conductor connection type
Solder termination
Contact for housing size
POWER M12L/K
Stripping length of the individual wire
6 mm
Min. connectable conductor cross-section (mm2)
0.75 mm²
Max. connectable conductor cross-section (mm2)
1.5 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour
gold
Certifications and Standards
UR recognised
No
cUR recognized
No
VDE certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® POWER M12L/K Contacts
Article number | Contact variant | Conductor connection type | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Delivery Unit |
---|---|---|---|---|---|
44423186 | Socket | Crimp termination | 0.75 mm² | 1.5 mm² | 100 |
44423188 | Socket | Crimp termination | 2.5 mm² | 2.5 mm² | 100 |
44423189 | Pin | Crimp termination | 0.75 mm² | 1.5 mm² | 100 |
44423191 | Pin | Crimp termination | 2.5 mm² | 2.5 mm² | 100 |
44423412 | Pin | Solder termination | 0.75 mm² | 1.5 mm² | 100 |
44423414 | Socket | Solder termination | 0.75 mm² | 1.5 mm² | 100 |
Show less
Show all