EPIC® M17 BCMS 1MM 0,5-1,0
Contact for housing size: M17; ; Socket; Crimp termination; For cross-section (min./max.): 0.50mm² - 1mm²; Brass Gold-plated
Benefits
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- With corrosion-resistant gold coating for the low contact resistances and long product life.
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Supply type for contacts
Bag
Weight
0 kg
Delivery Unit
10.000
Assembly type
crimp
Product Design
Contact diameter
1 mm
Contact length
13.1 mm
Contact variant
Socket
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Contact for housing size
M17
Stripping length of the individual wire
4.5 mm
Connectable conductor cross section min. (AWG)
20 AWG
Connectable conductor cross section max. (AWG)
17 AWG
Min. connectable conductor cross-section (mm2)
0.50 mm²
Max. connectable conductor cross-section (mm2)
1 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour
gold
Certifications and Standards
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
VDE certified
No
Product standard according to IEC
IEC 61984IEC 60352-2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® M17 Contacts
Article number | Contact variant | Contact diameter | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Delivery Unit |
---|---|---|---|---|---|
44423120 | Socket | 2 mm | 0.25 mm² | 1 mm² | 10 |
44423121 | Socket | 2 mm | 1 mm² | 2.5 mm² | 10 |
44423122 | Socket | 1 mm | 0.06 mm² | 0.25 mm² | 10 |
44423123 | Socket | 1 mm | 0.34 mm² | 0.5 mm² | 10 |
44423124 | Socket | 1 mm | 0.50 mm² | 1 mm² | 10 |
44423125 | Socket | 0.6 mm | 0.06 mm² | 0.25 mm² | 10 |
44423126 | Socket | 0.6 mm | 0.14 mm² | 0.34 mm² | 10 |
44423127 | Socket | 0.6 mm | 0.34 mm² | 0.5 mm² | 10 |
44423128 | Pin | 2 mm | 0.25 mm² | 1 mm² | 10 |
44423129 | Pin | 2 mm | 1 mm² | 2.5 mm² | 10 |
44423130 | Pin | 1 mm | 0.06 mm² | 0.25 mm² | 10 |
44423131 | Pin | 1 mm | 0.34 mm² | 0.5 mm² | 10 |
44423132 | Pin | 1 mm | 0.5 mm² | 1 mm² | 10 |
44423133 | Pin | 0.6 mm | 0.06 mm² | 0.25 mm² | 10 |
44423134 | Pin | 0.6 mm | 0.14 mm² | 0.34 mm² | 10 |
44423135 | Pin | 0.6 mm | 0.34 mm² | 0.5 mm² | 10 |