ÖLFLEX® CLASSIC PN 5X0,75
Power and control cable; 5X0.75; U0/U: 300/500 V; PVC; Core identification: Colours; Flexible

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
1120832
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® CLASSIC PN 5X0,75 Power and control cable -  Primary Image
ÖLFLEX® CLASSIC PN 5X0,75 Power and control cable -  Primary Image ÖLFLEX® CLASSIC PN 5X0,75 Power and control cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
torsion resistant
torsion resistant
chemical resistance
chemical resistance
flame-retardant
flame-retardant
CE marked
CE marked

Benefits

  • Colour code according to the PROFINET guideline "PROFINET Cabling and Interconnection Technology" for unambiguous identification of the cores.
  • Space-saving due to reduced wall thicknesses.
  • High electrical safety thanks to 4000 V test voltage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Applications

  • For supplying power to PROFINET components.
  • For fixed installation and occasional flexing without tensile strain.
  • Cable design also suitable for torsion applications in wind turbines.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp rooms.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

77 kg/km

Copper index

36.000 kg/km

copper index (lb)

241.910 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Test voltage

4 kV

Max. conductor resistance at 20°C

26 Ω/km

Product Design

Cable dimension

5X0.75

Conductor cross-section (mm2)

0.75 mm²

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

5

Stranding type

Layered Stranding

Shielded

No

With armouring

No

Nominal outer diameter

6.7 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Base material of outer sheath

Polyvinylchloride

Base material of outer sheath, shortname

PVC

Cable insulation colour

grey

Core identification

Colours

Core colours

brown / blue / black / white / pink

Product Characteristics

Application area

Flexible
Fixed Installation
Torsion

For torsional load

Yes

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

26.8 mm

Minimum bending radius, occasionally moved

15 x outer diameter

Minimum bending radius in mm, occasionally flexing

100.5 mm

Torsion

for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles
for +/- 150 °/m and min. -20 °C up to 2000 Torsion cycles

temperature, fixed installation

-40 °C to 80 °C

Temperature, occasionally moved

-5 °C to 70 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-1-2

UV-resistant

No

Chemical resistant

Yes

Halogenfree

No

Oil-resistant

No

PWIS-free

Yes

PWIS-free according to

VDMA 24364-B2-L

Certifications and Standards

CE marked

Yes

VDE certified

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® CLASSIC PN

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Nominal outer diameter Copper index Weight
1120831 3 No 0.75 mm² 5.7 mm 21.600 kg/km 52 kg/km
1120832 5 No 0.75 mm² 6.7 mm 36.000 kg/km 77 kg/km
1120833 3 No 1.5 mm² 6.7 mm 43.200 kg/km 82 kg/km
1120834 5 No 1.5 mm² 8.1 mm 72.000 kg/km 127 kg/km
1120835 3 No 2.5 mm² 8.1 mm 72.000 kg/km 124 kg/km
1120836 5 No 2.5 mm² 10.0 mm 120.000 kg/km 197 kg/km
1120837 4 No 2.5 mm² 8.9 mm 96.000 kg/km 157 kg/km
1120838 4 No 0.75 mm² 6.2 mm 28.800 kg/km 66 kg/km
1120839 4 No 1.5 mm² 7.2 mm 57.600 kg/km 104 kg/km
Show less
Show all

Why Choose Lapp