ÖLFLEX® 190 2X0.5 20/2C
Power and control cable; 2X0.5; Core identification: Numbers; UL listed; Flexible

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
602002
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® 190 2X0.5 20/2C Power and control cable -  Primary Image
ÖLFLEX® 190 2X0.5 20/2C Power and control cable -  Primary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
oil resistant
oil resistant
CE marked
CE marked
UL listed
UL listed
CSA certified
CSA certified
UL recognized
UL recognized

Benefits

  • Oil resistance

Applications

  • Conveyor systems
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Power and control cable

Weight

60 kg/km

Copper index

10.436 kg/km

copper index (lb)

70.000 lb/10,000 ft

Electrical Characteristics

Rated voltage

1000 V AC rms according to UL AWM
1000 V AC rms according to CSA AWM

Test voltage

2 kV

Product Design

Cable dimension

2X0.5

Conductor cross-section (mm2)

0.5 mm²

Nominal cross section conductor (AWG)

20 AWG

Conductor material

Bare Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

2

Shielded

No

Nominal outer diameter

6.4 mm

Shape of cable

Round

Core insulation base material

Polyvinylchloride

Core insulation base material, shortname

PVC

Base material of outer sheath

Thermoplastic

Cable insulation colour

grey

Core identification

Numbers

Product Characteristics

Application area

Flexible
Fixed Installation

For torsional load

No

Usable according to NEC chapter 5

Class I Division 2

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

25.6 mm

Minimum bending radius, occasionally moved

4 x outer diameter

Minimum bending radius in mm, occasionally flexing

25.6 mm

Torsion

for +/- 150 °/m and min. -40 °C up to 2000 Torsion cycles
for +/- 150 °/m and min. 5 °C up to 5000 Torsion cycles

temperature, fixed installation

-25 °C to 90 °C according to UL/CSA TC
-40 °C to 105 °C according to UL AWM

Temperature, occasionally moved

-25 °C to 90 °C

Flame-retardant

Yes

Flame retardance according to

CSA FT4

UV-resistant

Yes

UV-resistant according to

UL sunlight resistant

weather resistant

Yes

Ozone resistant

Yes

Chemical resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Oil resistance according to

UL OILRES I
UL OILRES II
UL AWM Style 21098

Water resistant

Yes

Mechanically resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

Yes

UL AWM certification

2587 according to UL 758

UL listed

Yes

UL certification

UL PLTC according to UL 13

cUR recognized

No

cUL listed

No

CSA certified

Yes

CSA certification

AWM I A according to CSA C22.2 No. 210
AWM I B according to CSA C22.2 No. 210
AWM II A according to CSA C22.2 No. 210
AWM II B according to CSA C22.2 No. 210

VDE certified

No

HAR-certified

No

Ecolab certified

No

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® 190

Article number Nominal cross section conductor (AWG) Conductor cross-section (mm2) Number of cores Including protective conductor Copper index Weight copper index (lb) Shielded
601204 12 AWG 4 mm² 4 Yes 153.600 kg/km 295 kg/km 1032.000 lb/10,000 ft No
601403 14 AWG 2.5 mm² 3 Yes 72.160 kg/km 138 kg/km 484.000 lb/10,000 ft No
601404 14 AWG 2.5 mm² 4 Yes 96.000 kg/km 182 kg/km 650.000 lb/10,000 ft No
601407 14 AWG 2.5 mm² 7 Yes 168.000 kg/km 286 kg/km 1130.000 lb/10,000 ft No
601409 14 AWG 2.5 mm² 9 Yes 215.988 kg/km 473 kg/km 1452.000 lb/10,000 ft No
601803 18 AWG 1 mm² 3 Yes 29.818 kg/km 66 kg/km 200.000 lb/10,000 ft No
602002 20 AWG 0.5 mm² 2 No 10.436 kg/km 60 kg/km 70.000 lb/10,000 ft No
Show less
Show all

Why Choose Lapp