UNIRAIL S 50264-3-2 300V MM FR 3X1
Railway cable; 3X1; EN 50264-3-2; Type MM; U0/U: 300/500 V; -40 - +90 °C; Halogen-free compound;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
15382134
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
UNIRAIL S 50264-3-2 300V MM FR 3X1 Railway cable -  Primary Image
UNIRAIL S 50264-3-2 300V MM FR 3X1 Railway cable -  Primary Image UNIRAIL S 50264-3-2 300V MM FR 3X1 Railway cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance

Benefits

  • For the protection of people and property.
  • Insulation integrity for up to 120 minutes under the effect of fire (classification PH120 according to DIN EN 50200). Guarantees functional integrity and the power supply in the event of an emergency.
  • Compliant with standards for use in rail vehicles: fire safety and cable design requirements according to DIN EN 50264-3-2, type MM; fire behaviour in accordance with DIN EN 45545-2, hazard level HL3.
  • The cross-linked insulation and sheath materials promote longevity at high temperatures or with a high current load, and provide high dielectric strength.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Space-saving due to reduced wall thicknesses.

Applications

  • For wiring safety-related components in railway vehicles.
  • Typical application areas are emergency power circuits for alarm, lighting and communication purposes, which must maintain their function for a certain period of time in the event of a fire.
  • For use in railway vehicles, for fixed installation and applications where limited movement is to be expected.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
Show less
Show all

Technical Attributes

General Information

Product type

Railway cable

Weight

74 kg/km

Copper index

28.800 kg/km

Electrical Characteristics

Nominal voltage

U0/U: 300/500 V AC rms according to IEC

Maximum operating voltage Um

600 V AC

Test voltage

2 kV

Current rating according to

EN 50355

Max. conductor resistance at 20°C

20 Ω/km

Product Design

Type designation for rolling stock cables

Type MM

Cable dimension

3X1

Conductor cross-section (mm2)

1 mm²

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

3

Shielded

No

Nominal outer diameter

7.0 mm

Shape of cable

Round

Core insulation base material

Halogen-free compound

Insulation colour

black

Core wrapping

MICA tape

Base material of outer sheath

Halogen-free compound

Cable insulation colour

red

Core identification

Numbers

Core colour code

EN 50334
VDE 0293-1

Product Characteristics

Application area

Fixed Installation

Minimum bending radius, fixed installation

4 x outer diameter

Minimum bending radius in mm, stationary

28.0 mm

temperature, fixed installation

-40 °C to +90 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-25

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50305

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

No

Ozone resistant

Yes

Ozone-resistant according to

EN 50264-3-1, method B
EN 50305

Chemical resistant

Yes

Acid-resistant

Yes

Acid resistant according to

EN 50264-3-1

Alkali-resistant

Yes

Alkali resistant according to

EN 50264-3-1

Halogenfree

Yes

Zero halogen according to

IEC 60754-1
EN 60684-2

Oil-resistant

Yes

Oil resistance according to

EN 50264-3-1

Fuel resistant

Yes

Fuel-resistant according to

EN 50264-3-1

Certifications and Standards

CE marked

No

VDE certified

No

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 50264-3-2

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from UNIRAIL S 50264-3-2 300V MM FR

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight
15382130 2 No 0.5 mm² 9.600 kg/km 44 kg/km
15382131 4 No 0.5 mm² 19.200 kg/km 66 kg/km
15382132 3 No 0.75 mm² 21.600 kg/km 63 kg/km
15382133 2 No 1 mm² 19.200 kg/km 53 kg/km
15382134 3 No 1 mm² 28.800 kg/km 74 kg/km
15382135 4 No 1 mm² 38.400 kg/km 92 kg/km
15382136 6 No 1 mm² 57.600 kg/km 135 kg/km
15382137 2 No 1.5 mm² 28.800 kg/km 81 kg/km
15382138 2 No 2.5 mm² 48.000 kg/km 106 kg/km
Show less
Show all

Why Choose Lapp