ÖLFLEX® TRAIN HT 150 F 1,8kV 1x240
Railway cable; 1X240; EN 50382-2; Type F; U0/U: 1.8/3 kV; -40 - 150 °C; Silicone; ; black
Benefits
- Good flexibility - easy installation with tight space requirements
- Good chemical resistance
- For high ambient temperatures
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Applications
- For use in railway vehicles, for fixed and protected installation and applications where limited movement may occur
- Also applicable within oily environments and areas with increased ambient temperature
- Suitable for wiring of control cabinets, distributors, converters, motors and batteries
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
2249 kg/km
Copper index
2304.000 kg/km
copper index (lb)
15482.246 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 1.8/3 kV AC rms according to IEC
Test voltage
6.5 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
250 °C
Max. conductor resistance at 20°C
0.0817 Ω/km
Product Design
Type designation for rolling stock cables
Type F
Cable dimension
1X240
Conductor cross-section (mm2)
240 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Shielded
No
Min. core diameter
24.1 mm
Nominal core diameter
26.2 mm
Max. diameter of core
28.2 mm
Shape of cable
Round
Core insulation base material
Silicone
Core insulation base material, shortname
SIR
Core wrapping
Semi-conductive ribbon
Single core color
black
Single core identification
Single-coloured
Product Characteristics
Application area
Fixed InstallationFlexible
Minimum bending radius, fixed installation
3 x outer diameter
Minimum bending radius, occasionally moved
5 x outer diameter
temperature, fixed installation
-40 °C to 150 °C
Temperature, occasionally moved
-40 °C to 150 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Ozone resistant
Yes
Ozone-resistant according to
EN 50382-2
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50382-2
Alkali-resistant
Yes
Alkali resistant according to
EN 50382-2
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50382-2IEC 60811-2-1
PWIS-free
No
Certifications and Standards
CE marked
No
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50382-2
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN HT 150 F 1,8kV
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
15382000 | 1 | No | 1.5 mm² | 14.400 kg/km | 57 kg/km | |
15382001 | 1 | No | 2.5 mm² | 24.000 kg/km | 69 kg/km | |
15382002 | 1 | No | 4 mm² | 38.400 kg/km | 86 kg/km | |
15382003 | 1 | No | 6 mm² | 57.600 kg/km | 107 kg/km | |
15382004 | 1 | No | 10 mm² | 96.000 kg/km | 151 kg/km | |
15382005 | 1 | No | 16 mm² | 153.600 kg/km | 219 kg/km | |
15382006 | 1 | No | 25 mm² | 240.000 kg/km | 305 kg/km | |
15382007 | 1 | No | 35 mm² | 336.000 kg/km | 394 kg/km | |
15382008 | 1 | No | 50 mm² | 480.000 kg/km | 540 kg/km | |
15382009 | 1 | No | 70 mm² | 672.000 kg/km | 725 kg/km | |
15382010 | 1 | No | 95 mm² | 912.000 kg/km | 961 kg/km | |
15382011 | 1 | No | 120 mm² | 1152.000 kg/km | 1182 kg/km | |
15382012 | 1 | No | 150 mm² | 1440.000 kg/km | 1438 kg/km | |
15382013 | 1 | No | 185 mm² | 1776.000 kg/km | 1760 kg/km | |
15382014 | 1 | No | 240 mm² | 2304.000 kg/km | 2249 kg/km |