ÖLFLEX® TRAIN GKW C MC 2x0,5 BK
Railway cable; 2X0.5; EN 50306-4; Type MM; U0/U: 300/500 V; -40 - 125 °C; Electron beam cross-linked polymer compound; Shielded
Benefits
- Electron beam, cross-linked polyolefin copolymer insulated and shielded multicore power cable, with U0/U AC 300/500 V, Um AC 600 V, Vo DC 450V nominal voltage.
- Easy to strip and to dismantle; fine wire stranded, tinned copper special round conductor (SRC).
- Enhanced flexibility, flex life and protection against oxidation due to tinned copper braiding of overall cable.
- Tough built that withstands high temperatures of up to 125°C, contact with oil and fuel, as well as mechanical stress.
- No formation of corrosive or toxic acids/gases in event of fire, due to halogen-free (HF) composition.
- No flame propagation (EN 50305, BS6853) and flame-retardant (IEC 60332-1), plus low smoke density (IEC 61034-2) in event of fire
- Conforms to EN 50306-4 class P, type MM standard.
Applications
- For wiring fixed and occasionally flexed installations, inside or outside of railed vehicles and buses.
- Suitable for connections in fixed and moving objects, including lamps, heating, electrical equipment.
- Suitable for cabling of vehicles, terminal boxes and power supply.
- Suitable for environments with wide ambient temperature ranges of between -40°C to +125°C (fixed installation) and -35°C to +90°C (occasional flexing).
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
31 kg/km
Copper index
19.400 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to (Manufacturer Specifications)
test voltage conductor/conductor
2 kV
Test voltage core/screening
2 kV
Short-circuit temperature [5s]
200 °C
Product Design
Type designation for rolling stock cables
Type MM
Cable dimension
2X0.5
Conductor cross-section (mm2)
0.5 mm²
Conductor material
Tin-plated Copper
Conductor design
EN 50306-1, 19-wire
Including protective conductor
No
Number of cores
2
Stranding type
Layered Stranding
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
optical degree of coverage overall screen
80 %
Nominal core diameter
1.31 mm
Min. outer diameter
4.2 mm
Nominal outer diameter
4.5 mm
Max. outer diameter
4.8 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Insulation colour
black
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Core identification
Numbers
Product Characteristics
Application area
Fixed Installation
Installation type in railway vehicles
Class P (protected installation)
Minimum bending radius, fixed installation
3 x outer diameter
Minimum bending radius in mm, stationary
14.4 mm
Minimum bending radius, occasionally moved
4 x outer diameter
Minimum bending radius in mm, occasionally flexing
19.2 mm
temperature, fixed installation
-40 °C to 125 °C according to EN
Temperature, occasionally moved
-35 °C to 90 °C according to EN
Flame-retardant
Yes
Flame retardance according to
EN 50305
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
NF X 70-100
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
Ozone resistant
Yes
Ozone-resistant according to
EN 50305
Acid-resistant
Yes
Acid resistant according to
EN 60811-2-1
Alkali-resistant
Yes
Alkali resistant according to
EN 60811-2-1
Halogenfree
Yes
Zero halogen according to
EN 50267-2-2EN 50267-2-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50264-1 EM104
Fuel resistant
Yes
Fuel-resistant according to
EN 50306
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50306-4
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN GKW C MC
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
85161401 | 2 | No | 0.5 mm² | 19.400 kg/km | 31 kg/km | |
85161402 | 3 | No | 0.5 mm² | 24.900 kg/km | 38 kg/km | |
85161403 | 4 | No | 0.5 mm² | 30.900 kg/km | 45 kg/km | |
85161404 | 6 | No | 0.5 mm² | 43.000 kg/km | 61 kg/km | |
85161405 | 8 | No | 0.5 mm² | 61.300 kg/km | 84 kg/km | |
85161406 | 2 | No | 0.75 mm² | 25.700 kg/km | 39 kg/km | |
85161407 | 3 | No | 0.75 mm² | 33.800 kg/km | 48 kg/km | |
85161408 | 4 | No | 0.75 mm² | 42.200 kg/km | 58 kg/km | |
85161409 | 6 | No | 0.75 mm² | 65.400 kg/km | 86 kg/km | |
85161410 | 8 | No | 0.75 mm² | 84.000 kg/km | 110 kg/km | |
85161411 | 12 | No | 0.75 mm² | 115.600 kg/km | 152 kg/km | |
85161412 | 2 | No | 1.0 mm² | 31.500 kg/km | 44 kg/km | |
85161413 | 3 | No | 1.0 mm² | 42.000 kg/km | 56 kg/km | |
85161414 | 4 | No | 1.0 mm² | 52.900 kg/km | 68 kg/km | |
85161415 | 6 | No | 1.0 mm² | 81.800 kg/km | 100 kg/km | |
85161416 | 8 | No | 1.0 mm² | 105.400 kg/km | 133 kg/km | |
85161417 | 2 | No | 1.2 mm² | 38.200 kg/km | 55 kg/km | |
85161418 | 3 | No | 1.2 mm² | 52.300 kg/km | 82 kg/km | |
85161419 | 4 | No | 1.2 mm² | 70.300 kg/km | 93 kg/km | |
85161420 | 2 | No | 1.5 mm² | 44.100 kg/km | 62 kg/km | |
85161421 | 3 | No | 1.5 mm² | 65.600 kg/km | 86 kg/km | |
85161422 | 4 | No | 1.5 mm² | 82.200 kg/km | 106 kg/km | |
85161423 | 5 | No | 1.5 mm² | 97.900 kg/km | 131 kg/km | |
85161424 | 6 | No | 1.5 mm² | 117.300 kg/km | 151 kg/km | |
85161425 | 8 | No | 1.5 mm² | 152.000 kg/km | 197 kg/km | |
85161426 | 4 | No | 2.0 mm² | 107.100 kg/km | 133 kg/km | |
85161427 | 2 | No | 2.5 mm² | 75.500 kg/km | 102 kg/km | |
85161428 | 3 | No | 2.5 mm² | 102.100 kg/km | 132 kg/km | |
85161429 | 4 | No | 2.5 mm² | 129.800 kg/km | 165 kg/km |