ÖLFLEX® TRAIN 4GKW C 1x6 BK
Railway cable; 1X6; EN 50264-3-1; Type OM; U0/U: 1.8/3 kV; -40 - 125 °C; Electron beam cross-linked polymer compound; Shielded
Benefits
- For the protection of people and property.
- Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50264-3-1, type OM; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
- Fire behaviour for railway vehicles compliant with BS 6853 and NFPA 130.
- Electron beam cross-linked insulating material enables use at low and high temperatures (-40°C to +125°C).
- Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
Applications
- Wide range of uses in rail vehicles.
- Typical areas of application include switchgear, distributors, converters and braking systems, etc.
- For fixed and protected installation.
- Can be used in dry, damp and, especially, harsh and oily environments.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
124 kg/km
Copper index
78.600 kg/km
copper index (lb)
528.170 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 1.8/3 kV AC rms according to (Manufacturer Specifications)
Test voltage
6.5 kV
Short-circuit temperature [5s]
200 °C
Max. conductor resistance at 20°C
3.39 Ω/km
Product Design
Type designation for rolling stock cables
Type OM
Cable dimension
1X6
Conductor cross-section (mm2)
6 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Shielded
Yes
Type of overall screen
Tin-plated copper braiding
optical degree of coverage overall screen
80 %
Min. outer diameter
7.5 mm
Nominal outer diameter
8.0 mm
Max. outer diameter
8.4 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Insulation colour
white
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Product Characteristics
Application area
Fixed Installation
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
33.6 mm
Minimum bending radius, occasionally moved
5 x outer diameter
Minimum bending radius in mm, occasionally flexing
42.0 mm
temperature, fixed installation
-40 °C to 125 °C according to EN
Temperature, occasionally moved
-35 °C to 90 °C according to EN
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-25
Low smoke density according to
IEC 61034-2
Low toxicity of combustion gases
EN 50305
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
No
Ozone resistant
Yes
Ozone-resistant according to
EN 50305
Acid-resistant
Yes
Acid resistant according to
EN 60811-2-1
Alkali-resistant
Yes
Alkali resistant according to
EN 60811-2-1
Halogenfree
Yes
Zero halogen according to
EN 50267-2-2EN 50267-2-1EN 60684-2
Oil-resistant
Yes
Oil resistance according to
EN 50264-3-1
Fuel resistant
Yes
Fuel-resistant according to
EN 50264-3-1
Certifications and Standards
CE marked
Yes
VDE certified
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50264-3-1
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 4GKW C
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
3823336 | 1 | No | 1.5 mm² | 25.100 kg/km | 49 kg/km | |
3823337 | 1 | No | 2.5 mm² | 36.300 kg/km | 64 kg/km | |
3823338 | 1 | No | 4 mm² | 52.600 kg/km | 85 kg/km | |
3823339 | 1 | No | 6 mm² | 78.600 kg/km | 124 kg/km | |
3823340 | 1 | No | 10 mm² | 121.400 kg/km | 182 kg/km | |
3823341 | 1 | No | 16 mm² | 185.100 kg/km | 256 kg/km | |
3823342 | 1 | No | 25 mm² | 283.300 kg/km | 378 kg/km | |
3823343 | 1 | No | 35 mm² | 385.100 kg/km | 489 kg/km | |
3823344 | 1 | No | 50 mm² | 567.000 kg/km | 681 kg/km | |
3823345 | 1 | No | 70 mm² | 737.000 kg/km | 890 kg/km | |
3823346 | 1 | No | 95 mm² | 986.000 kg/km | 1250 kg/km | |
3823347 | 1 | No | 120 mm² | 1239.000 kg/km | 1464 kg/km | |
3823348 | 1 | No | 150 mm² | 1532.000 kg/km | 1700 kg/km | |
3823349 | 1 | No | 185 mm² | 1903.000 kg/km | 2090 kg/km | |
3823350 | 1 | No | 240 mm² | 2447.000 kg/km | 2734 kg/km | |
3823351 | 1 | No | 300 mm² | 3038.000 kg/km | 3291 kg/km |