ÖLFLEX® TRAIN 381 3,6kV 1X70
Railway cable; 1X70; EN 50264-3-1; Type MM; U0/U: 3.6/6 kV; -40 - 120 °C; Electron beam cross-linked polymer compound; ; black
Benefits
- High electrical strength and mechanical durability due to dual-layer cable construction
- Good chemical resistance
- Resistant to mechanical influences in harsh environmental conditions
- Extended temperature range
- Reduced flame spreading increases the protection against damage to persons and property in the event of a fire
Applications
- For use in railway vehicles, for fixed installations and applications where limited movement may occur
- Suitable for wiring of control cabinets, distributors, converters, motors and batteries
- Also applicable within oily environments and areas with increased ambient temperature
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Railway cable
Weight
972 kg/km
Copper index
672.000 kg/km
copper index (lb)
4515.655 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 3.6/6 kV AC rms according to IEC
Test voltage
11 kV
Current rating according to
EN 50355
Short-circuit temperature [5s]
200 °C
Max. conductor resistance at 20°C
0.277 Ω/km
Product Design
Type designation for rolling stock cables
Type MM
Cable dimension
1X70
Conductor cross-section (mm2)
70 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Shielded
No
Nominal outer diameter
19.4 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Insulation colour
black
Base material of outer sheath
Electron beam cross-linked polymer compound
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
5 x outer diameter
Minimum bending radius in mm, stationary
97.0 mm
Minimum bending radius, occasionally moved
6 x outer diameter
Minimum bending radius in mm, occasionally flexing
116.4 mm
temperature, fixed installation
-40 °C to 120 °C-50 °C according to GOST
Temperature, occasionally moved
-35 °C to 90 °C
Flame-retardant
Yes
Flame retardance according to
NF-F 16-101 (C)
Low smoke density according to
NF X 10-702
Low toxicity of combustion gases
NF X 70-100
corrosiveness of combustion gases according to
IEC 60754-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Ozone resistant
Yes
Ozone-resistant according to
EN 50264-3-1, method BEN 50305
Chemical resistant
Yes
Acid-resistant
Yes
Acid resistant according to
EN 50264-3-1
Alkali-resistant
Yes
Alkali resistant according to
EN 50264-3-1
Halogenfree
Yes
Zero halogen according to
IEC 60754-1EN 60684-2EN 50267-2-1
Oil-resistant
Yes
Oil resistance according to
EN 50264-3-1
Fuel resistant
Yes
Fuel-resistant according to
EN 50264-3-1
Certifications and Standards
CE marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 62, 04276
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 50264-3-1
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® TRAIN 381 3,6kV
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
15381000 | 1 | No | 2.5 mm² | 24.000 kg/km | 118 kg/km | |
15381001 | 1 | No | 4 mm² | 38.400 kg/km | 146 kg/km | |
15381002 | 1 | No | 6 mm² | 57.600 kg/km | 176 kg/km | |
15381003 | 1 | No | 10 mm² | 96.000 kg/km | 232 kg/km | |
15381004 | 1 | No | 16 mm² | 153.600 kg/km | 303 kg/km | |
15381005 | 1 | No | 25 mm² | 240.000 kg/km | 445 kg/km | |
15381006 | 1 | No | 35 mm² | 336.000 kg/km | 566 kg/km | |
15381007 | 1 | No | 50 mm² | 480.000 kg/km | 747 kg/km | |
15381008 | 1 | No | 70 mm² | 672.000 kg/km | 972 kg/km | |
15381009 | 1 | No | 95 mm² | 912.000 kg/km | 1250 kg/km | |
15381010 | 1 | No | 120 mm² | 1152.000 kg/km | 1557 kg/km | |
15381011 | 1 | No | 150 mm² | 1440.000 kg/km | 1895 kg/km | |
15381012 | 1 | No | 185 mm² | 1776.000 kg/km | 2281 kg/km | |
15381013 | 1 | No | 240 mm² | 2304.000 kg/km | 2982 kg/km | |
15381014 | 1 | No | 300 mm² | 2880.000 kg/km | 3554 kg/km |