ÖLFLEX® TRAIN 340 600V 24x2,5
Railway cable; 24X2.5; EN 50264-3-2; Type MM; U0/U: 0,6/1 kV; -45 - 120 °C; Electron beam cross-linked polymer compound;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
15340081
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
ÖLFLEX® TRAIN 340 600V 24x2,5 Railway cable -  Primary Image
ÖLFLEX® TRAIN 340 600V 24x2,5 Railway cable -  Primary Image ÖLFLEX® TRAIN 340 600V 24x2,5 Railway cable -   Secondary Image
※The product image is a representative product and may differ from the actual product.
uv-resistant.
uv-resistant.
chemical resistance
chemical resistance
flame-retardant
flame-retardant
halogen-free
halogen-free
oil resistant
oil resistant
acid resistance
acid resistance
CE marked
CE marked

Benefits

  • Good chemical resistance
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Applications

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for connecting lamps, heating equipment, switchgear, terminal boxes and power supply
  • Also applicable within oily environments and areas with increased ambient temperature
Show less
Show all

Technical Attributes

General Information

Brand

ÖLFLEX®

Product type

Railway cable

Weight

1000 kg/km

Copper index

576.000 kg/km

copper index (lb)

3870.562 lb/10,000 ft

Electrical Characteristics

Nominal voltage

U0/U: 0,6/1 kV AC rms according to IEC

Maximum operating voltage Um

1,2 kV AC

Test voltage

3.5 kV

Current rating according to

EN 50355

Short-circuit temperature [5s]

200 °C

Max. conductor resistance at 20°C

8.21 Ω/km

Product Design

Type designation for rolling stock cables

Type MM

Cable dimension

24X2.5

Conductor cross-section (mm2)

2.5 mm²

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 5: fine-wire

Including protective conductor

No

Number of cores

24

Stranding type

Layered Stranding

Shielded

No

Nominal outer diameter

22.9 mm

Shape of cable

Round

Core insulation base material

Electron beam cross-linked polymer compound

Base material of outer sheath

Electron beam cross-linked polymer compound

Cable insulation colour

black

Core identification

Numbers

Core colour code

EN 50334
VDE 0293-1

Product Characteristics

Application area

Fixed Installation

Minimum bending radius, fixed installation

5 x outer diameter

Minimum bending radius in mm, stationary

114.5 mm

Minimum bending radius, occasionally moved

6 x outer diameter

Minimum bending radius in mm, occasionally flexing

137.4 mm

temperature, fixed installation

-45 °C to 120 °C

Temperature, occasionally moved

-35 °C to 90 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-24

Low smoke density according to

IEC 61034-2

Low toxicity of combustion gases

EN 50305

corrosiveness of combustion gases according to

IEC 60754-2

UV-resistant

Yes

UV-resistant according to

EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)

Ozone resistant

Yes

Ozone-resistant according to

EN 50264-3-1, method B
EN 50305

Chemical resistant

Yes

Acid-resistant

Yes

Acid resistant according to

EN 50264-3-1

Alkali-resistant

Yes

Alkali resistant according to

EN 50264-3-1

Halogenfree

Yes

Zero halogen according to

IEC 60754-1
EN 60684-2

Oil-resistant

Yes

Oil resistance according to

EN 50264-3-1

Fuel resistant

Yes

Fuel-resistant according to

EN 50264-3-1

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 62, 04276

VDE certified

No

Flame retardance tested according to UN/ECE-R118

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 50264-3-2

Show less
Show all

Documentation

Product Family List

All articles from ÖLFLEX® TRAIN 340 600V

Article number Number of cores Including protective conductor Conductor cross-section (mm2) Copper index Weight
15340000 2 No 1.5 mm² 28.800 kg/km 94 kg/km
15340001 3 No 1.5 mm² 43.200 kg/km 114 kg/km
15340002 4 No 1.5 mm² 57.600 kg/km 140 kg/km
15340003 2 No 2.5 mm² 48.000 kg/km 127 kg/km
15340004 3 No 2.5 mm² 72.000 kg/km 157 kg/km
15340005 4 No 2.5 mm² 96.000 kg/km 195 kg/km
15340006 2 No 4 mm² 76.800 kg/km 179 kg/km
15340007 3 No 4 mm² 115.200 kg/km 223 kg/km
15340008 4 No 4 mm² 153.600 kg/km 285 kg/km
15340009 2 No 6 mm² 115.200 kg/km 244 kg/km
15340010 3 No 6 mm² 172.800 kg/km 308 kg/km
15340011 4 No 6 mm² 230.400 kg/km 393 kg/km
15340012 2 No 10 mm² 192.000 kg/km 377 kg/km
15340013 3 No 10 mm² 288.000 kg/km 480 kg/km
15340014 4 No 10 mm² 384.000 kg/km 604 kg/km
15340015 2 No 16 mm² 307.200 kg/km 552 kg/km
15340016 3 No 16 mm² 460.800 kg/km 708 kg/km
15340017 4 No 16 mm² 614.400 kg/km 916 kg/km
15340018 2 No 25 mm² 480.000 kg/km 857 kg/km
15340019 3 No 25 mm² 720.000 kg/km 1102 kg/km
15340020 4 No 25 mm² 960.000 kg/km 1421 kg/km
15340021 2 No 35 mm² 672.000 kg/km 1141 kg/km
15340022 3 No 35 mm² 1008.000 kg/km 1489 kg/km
15340023 2 No 50 mm² 960.000 kg/km 1627 kg/km
15340024 3 No 50 mm² 1440.000 kg/km 2101 kg/km
15340025 3 Yes 1.5 mm² 43.200 kg/km 114 kg/km
15340026 4 Yes 1.5 mm² 57.600 kg/km 140 kg/km
15340027 3 Yes 2.5 mm² 72.000 kg/km 157 kg/km
15340028 4 Yes 2.5 mm² 96.000 kg/km 195 kg/km
15340040 2 No 0.5 mm² 9.600 kg/km 49 kg/km
15340041 4 No 0.5 mm² 19.200 kg/km 70 kg/km
15340042 7 No 0.5 mm² 33.600 kg/km 103 kg/km
15340043 9 No 0.5 mm² 43.200 kg/km 152 kg/km
15340044 12 No 0.5 mm² 57.600 kg/km 165 kg/km
15340045 19 No 0.5 mm² 91.200 kg/km 242 kg/km
15340046 24 No 0.5 mm² 115.200 kg/km 312 kg/km
15340047 32 No 0.5 mm² 153.600 kg/km 399 kg/km
15340048 37 No 0.5 mm² 177.600 kg/km 470 kg/km
15340049 40 No 0.5 mm² 192.000 kg/km 521 kg/km
15340050 2 No 0.75 mm² 14.400 kg/km 59 kg/km
15340051 4 No 0.75 mm² 28.800 kg/km 84 kg/km
15340052 7 No 0.75 mm² 50.400 kg/km 128 kg/km
15340053 9 No 0.75 mm² 64.800 kg/km 194 kg/km
15340054 12 No 0.75 mm² 86.400 kg/km 208 kg/km
15340055 19 No 0.75 mm² 136.800 kg/km 320 kg/km
15340056 24 No 0.75 mm² 172.800 kg/km 393 kg/km
15340057 32 No 0.75 mm² 230.400 kg/km 522 kg/km
15340058 37 No 0.75 mm² 266.400 kg/km 592 kg/km
15340059 40 No 0.75 mm² 288.000 kg/km 656 kg/km
15340060 2 No 1 mm² 19.200 kg/km 68 kg/km
15340061 4 No 1 mm² 38.400 kg/km 99 kg/km
15340062 7 No 1 mm² 67.200 kg/km 150 kg/km
15340063 9 No 1 mm² 86.400 kg/km 227 kg/km
15340064 12 No 1 mm² 115.200 kg/km 245 kg/km
15340065 19 No 1 mm² 182.400 kg/km 377 kg/km
15340066 24 No 1 mm² 230.400 kg/km 468 kg/km
15340067 32 No 1 mm² 307.200 kg/km 623 kg/km
15340068 37 No 1 mm² 355.200 kg/km 702 kg/km
15340069 40 No 1 mm² 384.000 kg/km 785 kg/km
15340070 7 No 1.5 mm² 100.800 kg/km 217 kg/km
15340071 9 No 1.5 mm² 129.600 kg/km 332 kg/km
15340072 12 No 1.5 mm² 172.800 kg/km 364 kg/km
15340073 19 No 1.5 mm² 273.600 kg/km 554 kg/km
15340074 24 No 1.5 mm² 345.600 kg/km 684 kg/km
15340075 32 No 1.5 mm² 460.800 kg/km 908 kg/km
15340076 37 No 1.5 mm² 532.800 kg/km 1027 kg/km
15340077 7 No 2.5 mm² 168.000 kg/km 302 kg/km
15340078 9 No 2.5 mm² 216.000 kg/km 465 kg/km
15340079 12 No 2.5 mm² 288.000 kg/km 504 kg/km
15340080 19 No 2.5 mm² 456.000 kg/km 776 kg/km
15340081 24 No 2.5 mm² 576.000 kg/km 1000 kg/km
Show less
Show all

Why Choose Lapp