ÖLFLEX® SOLAR XLWP 1x16 WH/BK
Solar cable; 1X16; black; 9.1 mm; Operating voltage (max.): 1,8kVDC; Electron beam cross-linked polymer compound; Flexible; Permanent underwater use up to: 10m; ; HalogenfreeImpact resistance test according to: UL854; Crushing resistance test according to: UL854
Benefits
- Extruded colour stripe serves as reverse polarity protection during installation.
- The alternative for water coverage, e.g. due to elevated water line caused by flooding
- Reduction of flame propagation and of toxic combustion gases in the event of fire
- Robust against mechanical impacts
- Exact quantity control during installation by meter marking on the cable sheath
Applications
- Photovoltaic systems with DC system voltage up to 1800 V
- For the cabling between the solar modules and as extension cable between the module strings and the DC/AC inverter
- In September 2018 and based on AD8 watertightness, this product was recommended by Solartechnik Bayern for underground use typically realized via underground conduits/ ducts (...) for PV applications
- Flexible or building-integrated PV systems
- Underground use without protection conduit/ duct in professionally built cable trench with at least 50 cm of back-fill soil (70 cm underneath roads), above indicating tape, above covering plastic slab, above at least 10 cm of covering sand layer, above the cable laid on at least 10 cm high sand bed layer
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Solar cable
Weight
210 kg/km
Copper index
153.600 kg/km
copper index (lb)
1032.150 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 1 /1 kV AC rms according to IECU0/U: 1,5/1,5 kV DC according to IEC
Test voltage
6.5 kV
Current rating according to
HD 60364-5-52
Short-circuit temperature [5s]
250 °C
Max. conductor resistance at 20°C
1.24 Ω/km
Product Design
Harmonised design
H1Z2Z2-K
Cable dimension
1X16
Conductor cross-section (mm2)
16 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
1
With armouring
No
With inner sheath
No
Nominal core diameter
6.9 mm
Min. outer diameter
8.9 mm
Nominal outer diameter
9.1 mm
Max. outer diameter
9.3 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Core insulation base material, shortname
XLPE
Insulation colour
white
Base material of outer sheath
Electron beam cross-linked polymer compound
Base material of outer sheath, shortname
XLPE
Cable insulation colour
black
Product Characteristics
Application area
FlexibleFixed Installation
Impact resistance test according to
UL 854
Crushing resistance test according to
UL 854
Minimum bending radius, fixed installation
5 x outer diameter
Minimum bending radius in mm, stationary
46.5 mm
Minimum bending radius, occasionally moved
5 x outer diameter
Minimum bending radius in mm, occasionally flexing
46.5 mm
temperature, fixed installation
-40 °C to 120 °C according to EN
Temperature, occasionally moved
-25 °C to 120 °C according to EN
Installation temperature min.
-25 °C
Storage temperature min.
-40 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
Low smoke density according to
IEC 61034-2
corrosiveness of combustion gases according to
EN 50267-2-2
UV-resistant
Yes
UV-resistant according to
EN 50618EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
weather resistant
Yes
weather resistant according to
EN 50618
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Chemical resistant
Yes
Halogenfree
Yes
Zero halogen according to
EN 50525-1 Annex BIEC 60754-1EN 50267-2-1IEC 60754-2EN 50267-2-2
Oil-resistant
No
Water resistant
Yes
Permanently immersible in water
Yes
Permanent underwater use up to
10 m
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19
HAR-certified
No
Product standard DIN / EN
EN 50618
TÜV certified
Yes
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® SOLAR XLWP
Article number | Conductor cross-section (mm2) | Cable insulation colour | Copper index | Weight | |
---|---|---|---|---|---|
1023601 | 4 mm² | black | 38.400 kg/km | 70 kg/km | |
1023602 | 6 mm² | black | 57.600 kg/km | 90 kg/km | |
1023603 | 10 mm² | black | 96.000 kg/km | 140 kg/km | |
1023604 | 16 mm² | black | 153.600 kg/km | 210 kg/km | |
1023621 | 4 mm² | black/red | 38.400 kg/km | 70 kg/km | |
1023622 | 6 mm² | black/red | 57.600 kg/km | 90 kg/km | |
1023623 | 10 mm² | black/red | 96.000 kg/km | 140 kg/km | |
1023624 | 16 mm² | black/red | 153.600 kg/km | 210 kg/km | |
1023625 | 4 mm² | black/blue | 38.400 kg/km | 70 kg/km | |
1023626 | 6 mm² | black/blue | 57.600 kg/km | 90 kg/km |