ÖLFLEX® DC GRID 100 4G10
DC-power cable; 4G10; U0/U: 0,75/1,5 kV; PVC; Core identification: Colours; Fixed Installation
Benefits
- Suitable for direct underground installation thanks to tough insulation and sheath material as per DIN VDE 0276-603.
- Good installation properties thanks to fine-wire, flexible conductor design.
- With current colour code according to DIN EN 60445 for direct current systems.
Applications
- For direct current applications in the low voltage range.
- For industrial plants in which power is distributed via a direct current grid.
- For use in control systems, motors and frequency converters.
- Can be used in dry, damp or wet environments.
- For open installation on cable trays.
- Suitable for direct underground installation.
- Withstands high mechanical stress.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
DC power cable
Weight
609 kg/km
Copper index
384.000 kg/km
copper index (lb)
2580.374 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 0,75/1,5 kV DC according to IEC
Test voltage
4 kV
Max. conductor resistance at 20°C
1.91 Ω/km
Product Design
Cable dimension
4G10
Conductor cross-section (mm2)
10 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
4
Nominal outer diameter
18.5 mm
Shape of cable
Round
Core insulation base material
Polyvinylchloride
Core insulation base material, shortname
PVC
Base material of outer sheath
Polyvinylchloride
Base material of outer sheath, shortname
PVC
Cable insulation colour
black
Core identification
Colours
Core colour code
EN 60445
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
12 x outer diameter
Minimum bending radius in mm, stationary
222.0 mm
temperature, fixed installation
-40 °C to +70 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50618EN 50620EN ISO 4892-2, method A (colour change permitted)
Ozone resistant
Yes
Ozone-resistant according to
EN 50396, method B
Halogenfree
No
Oil-resistant
No
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Certifications and Standards
CE marked
Yes
VDE certified
No
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® DC GRID 100
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Nominal outer diameter | Copper index | Weight |
---|---|---|---|---|---|---|
11101500 | 4 | Yes | 1.5 mm² | 11.2 mm | 57.600 kg/km | 171 kg/km |
11101501 | 4 | Yes | 2.5 mm² | 12.1 mm | 96.000 kg/km | 227 kg/km |
11101502 | 4 | Yes | 4 mm² | 14.6 mm | 154.000 kg/km | 315 kg/km |
11101503 | 4 | Yes | 6 mm² | 16 mm | 230.000 kg/km | 405 kg/km |
11101504 | 4 | Yes | 10 mm² | 18.5 mm | 384.000 kg/km | 609 kg/km |
11101505 | 4 | Yes | 16 mm² | 20.9 mm | 614.000 kg/km | 847 kg/km |
11101506 | 4 | Yes | 25 mm² | 25.4 mm | 960.000 kg/km | 1228 kg/km |
11101507 | 4 | Yes | 35 mm² | 28 mm | 1344.000 kg/km | 1652 kg/km |
11101508 | 4 | Yes | 50 mm² | 31.6 mm | 1920.000 kg/km | 2304 kg/km |
11101509 | 4 | Yes | 70 mm² | 36.2 mm | 2688.000 kg/km | 3126 kg/km |
11101510 | 4 | Yes | 120 mm² | 45.6 mm | 4608.000 kg/km | 5120 kg/km |
11101511 | 4 | Yes | 150 mm² | 51.1 mm | 5760.000 kg/km | 6330 kg/km |
11101512 | 4 | Yes | 185 mm² | 56.3 mm | 7104.000 kg/km | 7666 kg/km |
11101513 | 4 | Yes | 240 mm² | 63.9 mm | 9216.000 kg/km | 10084 kg/km |
11101514 | 4 | Yes | 95 mm² | 41.4 mm | 3648.000 kg/km | 4096 kg/km |
11101515 | 3 | Yes | 1.5 mm² | 10.4 mm | 43.200 kg/km | 146 kg/km |
11101516 | 3 | Yes | 2.5 mm² | 11.2 mm | 72.000 kg/km | 188 kg/km |
11101517 | 3 | Yes | 4 mm² | 13.5 mm | 115.200 kg/km | 256 kg/km |
11101518 | 3 | Yes | 6 mm² | 14.7 mm | 172.800 kg/km | 322 kg/km |
11101519 | 3 | Yes | 10 mm² | 16.9 mm | 288.000 kg/km | 478 kg/km |
11101520 | 3 | Yes | 16 mm² | 19.1 mm | 460.800 kg/km | 666 kg/km |
11101521 | 3 | Yes | 25 mm² | 23.2 mm | 720.000 kg/km | 956 kg/km |
11101522 | 3 | Yes | 35 mm² | 25.4 mm | 1008.000 kg/km | 1280 kg/km |
11101523 | 3 | Yes | 50 mm² | 28.5 mm | 1440.000 kg/km | 1771 kg/km |
11101524 | 3 | Yes | 70 mm² | 32.6 mm | 2016.000 kg/km | 2392 kg/km |
11101525 | 3 | Yes | 95 mm² | 37.3 mm | 2736.000 kg/km | 3134 kg/km |
11101526 | 3 | Yes | 120 mm² | 41.2 mm | 3456.000 kg/km | 3900 kg/km |
11101527 | 3 | Yes | 150 mm² | 45.9 mm | 4320.000 kg/km | 4825 kg/km |
11101528 | 3 | Yes | 185 mm² | 50.8 mm | 5328.000 kg/km | 5891 kg/km |
11101529 | 3 | Yes | 240 mm² | 57.4 mm | 6912.000 kg/km | 7707 kg/km |