ÖLFLEX® DC ESS SC 1x6
Power and control cable; 1X6; U0/U: 1 /1 kV; Fixed Installation
Benefits
- Cross-linked insulation and sheath materials promote durability at high temperatures or at high current load, ensure a high dielectric strength and a high short circuit temperature.
- Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
- Extremely weatherproof for long-term outdoor use.
- Good installation properties thanks to fine-wire, flexible conductor design.
- Available in conductor cross-sections up to 400 mm2.
Applications
- For direct current applications up to 1.5 kV.
- For use in energy storage systems (ESS).
- For fixed installation.
- Can be used in dry, damp or wet environments.
- The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
- Suitable for outdoor use.
- Use at temperatures up to -40°C possible.
Technical Attributes
General Information
Brand
ÖLFLEX®
Product type
Power and control cable
Weight
84 kg/km
Copper index
58.000 kg/km
copper index (lb)
389.744 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 1 /1 kV AC rms according to IECU0/U: 1,5/1,5 kV DC according to IEC
Test voltage
6.5 kV
Max. conductor resistance at 20°C
3.39 Ω/km
Product Design
Cable dimension
1X6
Conductor cross-section (mm2)
6 mm²
Conductor material
Tin-plated Copper
Conductor design
IEC 60228 class 5: fine-wire
Min. core diameter
3.87 mm
Nominal core diameter
4.40 mm
Min. outer diameter
5.9 mm
Nominal outer diameter
6.0 mm
Max. outer diameter
6.3 mm
Shape of cable
Round
Core insulation base material
Electron beam cross-linked polymer compound
Base material of outer sheath
Electron beam cross-linked polymer compound
Cable insulation colour
black
Product Characteristics
Application area
Fixed Installation
For torsional load
No
Minimum bending radius, fixed installation
5 x outer diameter
Minimum bending radius in mm, stationary
31.5 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
94.5 mm
temperature, fixed installation
-40 °C to 120 °C according to IEC
Flame-retardant
Yes
Flame retardance according to
IEC 60332-3-24
UV-resistant
Yes
UV-resistant according to
EN 50618
weather resistant
Yes
weather resistant according to
EN 50618
Ozone resistant
Yes
Ozone-resistant according to
EN 50264-3-1, method B
Chemical resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-2IEC 60754-1
Oil-resistant
Yes
Oil resistance according to
EN 50264-1 EM104
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from ÖLFLEX® DC ESS SC
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | |
---|---|---|---|---|---|---|
85153001 | 1 | No | 1.5 mm² | 14.000 kg/km | 36 kg/km | |
85153002 | 1 | No | 2.5 mm² | 24.000 kg/km | 47 kg/km | |
85153003 | 1 | No | 4 mm² | 38.000 kg/km | 63 kg/km | |
85153004 | 1 | No | 6 mm² | 58.000 kg/km | 84 kg/km | |
85153005 | 1 | No | 10 mm² | 96.000 kg/km | 128 kg/km | |
85153006 | 1 | No | 16 mm² | 154.000 kg/km | 202 kg/km | |
85153007 | 1 | No | 25 mm² | 240.000 kg/km | 304 kg/km | |
85153008 | 1 | No | 35 mm² | 336.000 kg/km | 417 kg/km | |
85153009 | 1 | No | 50 mm² | 480.000 kg/km | 584 kg/km | |
85153010 | 1 | No | 70 mm² | 672.000 kg/km | 791 kg/km | |
85153011 | 1 | No | 95 mm² | 912.000 kg/km | 1040 kg/km | |
85153012 | 1 | No | 120 mm² | 1152.000 kg/km | 1280 kg/km | |
85153013 | 1 | No | 150 mm² | 1440.000 kg/km | 1581 kg/km | |
85153014 | 1 | No | 185 mm² | 1776.000 kg/km | 1976 kg/km | |
85153015 | 1 | No | 240 mm² | 2304.000 kg/km | 2535 kg/km | |
85153016 | 1 | No | 300 mm² | 2880.000 kg/km | 3160 kg/km | |
85153017 | 1 | No | 400 mm² | 3840.000 kg/km | 4182 kg/km |