COPPER ROPE TINNED CLASS 2 1X16
Single core; 1X16;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
4571202
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
COPPER ROPE TINNED CLASS 2 1X16 Single core -  Primary Image
COPPER ROPE TINNED CLASS 2 1X16 Single core -  Primary Image COPPER ROPE TINNED CLASS 2 1X16 Single core -   Secondary Image
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
  • Low impedance through tinning
  • No corrosion of the tin coating

Applications

  • For earthing devices and potential equalisation on machine parts and EDP systems
  • For the Construction of meshed equipotential bonding systems
Show less
Show all

Technical Attributes

General Information

Product type

Single core

Weight

143 kg/km

Copper index

153.600 kg/km

copper index (lb)

960.910 lb/10,000 ft

Electrical Characteristics

Max. conductor resistance at 20°C

1.16 Ω/km

Product Design

Cable dimension

1X16

Conductor cross-section (mm2)

16 mm²

Conductor material

Tin-plated Copper

Conductor design

IEC 60228 class 2: multi-wire

Including protective conductor

No

Number of cores

1

Nominal outer diameter

5.1 mm

Shape of cable

Round

Product Characteristics

Application area

Fixed Installation

Flame-retardant

Yes

UV-resistant

Yes

Halogenfree

Yes

Oil-resistant

No

Certifications and Standards

CE marked

No

VDE certified

No

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Copper Rope Tinned Class 2

Article number Conductor cross-section (mm2) Copper index Weight
4571200 6 mm² 57.600 kg/km 53 kg/km
4571201 10 mm² 96.000 kg/km 88 kg/km
4571202 16 mm² 153.600 kg/km 143 kg/km
4571203 25 mm² 240.000 kg/km 217 kg/km
4571204 35 mm² 336.000 kg/km 298 kg/km
4571205 50 mm² 480.000 kg/km 405 kg/km
4571206 70 mm² 672.000 kg/km 593 kg/km
4571207 95 mm² 912.000 kg/km 809 kg/km
4571208 120 mm² 1152.000 kg/km 1032 kg/km
4571209 150 mm² 1440.000 kg/km 1308 kg/km
4571210 185 mm² 1776.000 kg/km 1600 kg/km
Show less
Show all

Why Choose Lapp