H07RN-F 60245 IEC 66(YCW) 1X6
Power and control cable; 1X6; VDE certified; Rubber; Flexible
Benefits
- Heavy-duty rubber-insulated cables with 450/750 kV nominal voltage.
- Flame retardant cable design according to IEC 60332-1-2 reduces the risk of flame propagation and high smoke density in the event of a fire.
- Oil-resistant according to EN 60811-404.
- Withstands harsh environments with rubber-type EI4 core insulation and EM2 outer sheath insulation.
- VDE-certified cable with ◁VDE▷ mark for proven reliability and quality according to EN 50525-2-21.
- CCC certified-cable according to GB/T 5013.4 for Chinese market.
- Complies with IEC 60245.4 standard.
Applications
- For handheld and power supply devices under medium mechanical stress, including light and sound technology applications.
- Suitable for supplying industrial power tools, commercial/agricultural facilities.
- Can be used in dry, damp or wet interiors, and limited outdoor use.
- Suitable for fixed installations in furniture, decorative coverings, wall partition and pre-fabricated building parts.
- Suitable for environments with ambient temperatures between -25°C to +60°C.
Technical Attributes
General Information
Product type
Power and control cable
Weight
131 kg/km
Copper index
57.600 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Test voltage
2.5 kV
Current rating according to
VDE 0298-4
Product Design
Harmonised design
H07RN-F
Cable dimension
1X6
Conductor cross-section (mm2)
6 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
No
Number of cores
1
Shielded
No
Min. outer diameter
7.9 mm
Max. outer diameter
9.8 mm
Shape of cable
Round
Core insulation base material
Rubber
Insulation colour
black
Base material of outer sheath
Rubber
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
39.2 mm
Minimum bending radius, occasionally moved
6 x outer diameter
Minimum bending radius in mm, occasionally flexing
58.8 mm
temperature, fixed installation
-40 °C to 60 °C
Temperature, occasionally moved
-25 °C to 60 °C
Installation temperature min.
-25 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Ozone resistant
Yes
Ozone-resistant according to
EN 60811-403
Halogenfree
No
Oil-resistant
Yes
Oil resistance according to
IEC 60811-404
PWIS-free
No
Permanently immersible in water
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
Yes
HAR-certified
No
Product standard DIN / EN
EN 50525-2-21
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07RN-F 60245 IEC 66(YCW) 450/750V
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
393807100 | 1 | No | 1.5 mm² | 14.400 kg/km | 57 kg/km | ||
393807101 | 1 | No | 2.5 mm² | 24.000 kg/km | 75 kg/km | ||
393807102 | 1 | No | 4 mm² | 38.400 kg/km | 104 kg/km | ||
393807103 | 1 | No | 6 mm² | 57.600 kg/km | 131 kg/km | ||
393807104 | 1 | No | 10 mm² | 96.000 kg/km | 202 kg/km | ||
393807105 | 1 | No | 16 mm² | 153.600 kg/km | 280 kg/km | ||
393807106 | 1 | No | 25 mm² | 240.000 kg/km | 390 kg/km | ||
393807107 | 1 | No | 35 mm² | 336.000 kg/km | 510 kg/km | ||
393807108 | 1 | No | 50 mm² | 480.000 kg/km | 705 kg/km | ||
393807109 | 1 | No | 70 mm² | 672.000 kg/km | 940 kg/km | ||
393807110 | 1 | No | 95 mm² | 912.000 kg/km | 1205 kg/km | ||
393807111 | 1 | No | 120 mm² | 1152.000 kg/km | 1480 kg/km | ||
393807112 | 1 | No | 150 mm² | 1440.000 kg/km | 1817 kg/km | ||
393807113 | 1 | No | 185 mm² | 1776.000 kg/km | 2200 kg/km | ||
393807114 | 1 | No | 240 mm² | 2304.000 kg/km | 2810 kg/km | ||
393807115 | 1 | No | 300 mm² | 2880.000 kg/km | 3490 kg/km | ||
393807120 | 2 | No | 1 mm² | 19.200 kg/km | 100 kg/km | ||
393807121 | 2 | No | 1.5 mm² | 28.800 kg/km | 130 kg/km | ||
393807122 | 2 | No | 2.5 mm² | 48.000 kg/km | 185 kg/km | ||
393807123 | 2 | No | 4 mm² | 76.800 kg/km | 270 kg/km | ||
393807124 | 2 | No | 6 mm² | 115.200 kg/km | 350 kg/km | ||
393807125 | 2 | No | 10 mm² | 192.000 kg/km | 565 kg/km | ||
393807126 | 2 | No | 16 mm² | 307.200 kg/km | 765 kg/km | ||
393807127 | 2 | No | 25 mm² | 480.000 kg/km | 1080 kg/km | ||
393807140 | 3 | Yes | 1 mm² | 28.800 kg/km | 125 kg/km | ||
393807141 | 3 | Yes | 1.5 mm² | 43.200 kg/km | 155 kg/km | ||
393807142 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 225 kg/km | ||
393807143 | 3 | Yes | 4 mm² | 115.200 kg/km | 310 kg/km | ||
393807144 | 3 | Yes | 6 mm² | 172.800 kg/km | 410 kg/km | ||
393807145 | 3 | Yes | 10 mm² | 288.000 kg/km | 710 kg/km | ||
393807146 | 3 | Yes | 16 mm² | 460.800 kg/km | 975 kg/km | ||
393807147 | 3 | Yes | 25 mm² | 720.000 kg/km | 1375 kg/km | ||
393807148 | 3 | Yes | 35 mm² | 1008.000 kg/km | 1780 kg/km | ||
393807149 | 3 | Yes | 50 mm² | 1440.000 kg/km | 2460 kg/km | ||
393807150 | 3 | Yes | 70 mm² | 2016.000 kg/km | 3260 kg/km | ||
393807151 | 3 | Yes | 95 mm² | 2736.000 kg/km | 4200 kg/km | ||
393807160 | 4 | Yes | 1 mm² | 38.400 kg/km | 155 kg/km | ||
393807161 | 4 | Yes | 1.5 mm² | 57.600 kg/km | 195 kg/km | ||
393807162 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 275 kg/km | ||
393807163 | 4 | Yes | 4 mm² | 153.600 kg/km | 385 kg/km | ||
393807164 | 4 | Yes | 6 mm² | 230.400 kg/km | 515 kg/km | ||
393807165 | 4 | Yes | 10 mm² | 384.000 kg/km | 900 kg/km | ||
393807166 | 4 | Yes | 16 mm² | 614.400 kg/km | 1255 kg/km | ||
393807167 | 4 | Yes | 25 mm² | 960.000 kg/km | 1810 kg/km | ||
393807168 | 4 | Yes | 35 mm² | 1344.000 kg/km | 2345 kg/km | ||
393807169 | 4 | Yes | 50 mm² | 1920.000 kg/km | 3220 kg/km | ||
393807170 | 4 | Yes | 70 mm² | 2688.000 kg/km | 4320 kg/km | ||
393807171 | 4 | Yes | 95 mm² | 3648.000 kg/km | 5545 kg/km | ||
393807172 | 4 | Yes | 120 mm² | 4608.000 kg/km | 6740 kg/km | ||
393807173 | 4 | Yes | 150 mm² | 5760.000 kg/km | 8290 kg/km | ||
393807180 | 5 | Yes | 1 mm² | 48.000 kg/km | 180 kg/km | ||
393807181 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 230 kg/km | ||
393807182 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 330 kg/km | ||
393807183 | 5 | Yes | 4 mm² | 192.000 kg/km | 473 kg/km | ||
393807184 | 5 | Yes | 6 mm² | 288.000 kg/km | 635 kg/km | ||
393807185 | 5 | Yes | 10 mm² | 480.000 kg/km | 1095 kg/km | ||
393807186 | 5 | Yes | 16 mm² | 768.000 kg/km | 1545 kg/km | ||
393807187 | 5 | Yes | 25 mm² | 1200.000 kg/km | 2220 kg/km |