H07RN-F 5G70
Power and control cable; 5G70; HAR-certified; U0/U: 450/750 V; Rubber; Core identification: Colours; Flexible
Benefits
- Made according to harmonised European type H07RN-F, with ◁HAR▷ testing mark for proven reliability and quality.
- ◁HAR▷-style cables are widely accepted and can be used in Europe.
- Single-core cables of this type can be used for short circuit-proof and short-to-ground-proof installation.
- Versatile use in various applications and environments.
Applications
- For use with hand-held or power supply devices as well as commercial and agricultural machine tools.
- For fixed or free installation or installation in protective cable conduits.
- In the case of fixed and protected installation, operation is also possible up to 1000 V.
- Can be used in dry, wet and especially in harsh and oily environments.
- Withstands heavy mechanical stress.
- Suitable for outdoor use, subject to the temperature range.
- Flexible use at temperatures down to -25°C.
Technical Attributes
General Information
Product type
Power and control cable
Weight
6449 kg/km
Copper index
3360.000 kg/km
copper index (lb)
22578.276 lb/10,000 ft
Electrical Characteristics
Nominal voltage
U0/U: 450/750 V AC rms according to IEC
Fixed installation nominal voltage
U0/U: 0,6/1 kV AC rms according to IEC
Test voltage
2.5 kV
Current rating according to
VDE 0298-4
Max. conductor resistance at 20°C
0.272 Ω/km
Product Design
Harmonised design
H07RN-F
Cable dimension
5G70
Conductor cross-section (mm2)
70 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
5
Shielded
No
Min. outer diameter
47.5 mm
Max. outer diameter
60 mm
Shape of cable
Round
Core insulation base material
Rubber
Insulation colour
black
Base material of outer sheath
Rubber
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
240.0 mm
Minimum bending radius, occasionally moved
6 x outer diameter
Minimum bending radius in mm, occasionally flexing
360.0 mm
temperature, fixed installation
-40 °C to 60 °C
Temperature, occasionally moved
-25 °C to 60 °C
Installation temperature min.
-25 °C
Storage temperature min.
-25 °C
Storage temperature max.
40 °C
Flame-retardant
Yes
Flame retardance according to
IEC 60332-1-2
UV-resistant
Yes
UV-resistant according to
EN 50525-1 (cables with a black sheath are suitable for permanent outdoor use)
Halogenfree
No
Oil-resistant
Yes
Oil resistance according to
EN 50363-2-1
PWIS-free
Yes
PWIS-free according to
VDMA 24364-B2-L
Permanently immersible in water
No
Certifications and Standards
CE marked
Yes
EAC certified
Yes
EAC certification number
ЕАЭС RU С-DE.АЮ64.В.00091/19, ЕАЭС RU С-DE.АЮ64.В.00110/20
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
HAR-certified
Yes
Product standard DIN / EN
EN 50525-2-21
CPR fire class
Eca
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H07RN-F
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
1600086 | 5 | Yes | 95 mm² | 4560.000 kg/km | 6600 kg/km | ||
1600088 | 4 | Yes | 1 mm² | 38.400 kg/km | 129 kg/km | ||
16000883 | 4 | Yes | 150 mm² | 5760.000 kg/km | 8320 kg/km | ||
1600096 | 1 | No | 1.5 mm² | 14.400 kg/km | 59 kg/km | ||
1600097 | 1 | No | 4 mm² | 38.400 kg/km | 99 kg/km | ||
1600098 | 1 | No | 6 mm² | 57.600 kg/km | 130 kg/km | ||
1600099 | 1 | No | 2.5 mm² | 24.000 kg/km | 72 kg/km | ||
1600103 | 3 | Yes | 1.5 mm² | 43.200 kg/km | 130 kg/km | ||
16001043 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 240 kg/km | ||
16001053 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 290 kg/km | ||
16001063 | 4 | Yes | 4 mm² | 153.600 kg/km | 395 kg/km | ||
16001073 | 4 | Yes | 6 mm² | 230.400 kg/km | 475 kg/km | ||
16001083 | 4 | Yes | 10 mm² | 384.000 kg/km | 1060 kg/km | ||
16001093 | 5 | Yes | 10 mm² | 480.000 kg/km | 945 kg/km | ||
16001103 | 4 | Yes | 16 mm² | 614.400 kg/km | 1345 kg/km | ||
16001113 | 5 | Yes | 16 mm² | 768.000 kg/km | 1680 kg/km | ||
16001123 | 4 | Yes | 25 mm² | 960.000 kg/km | 1995 kg/km | ||
16001133 | 5 | Yes | 25 mm² | 1200.000 kg/km | 2470 kg/km | ||
16001143 | 4 | Yes | 35 mm² | 1344.000 kg/km | 2645 kg/km | ||
16001153 | 4 | Yes | 50 mm² | 1920.000 kg/km | 3635 kg/km | ||
16001163 | 4 | Yes | 70 mm² | 2688.000 kg/km | 4830 kg/km | ||
1600117 | 3 | Yes | 1 mm² | 28.800 kg/km | 130 kg/km | ||
1600118 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 235 kg/km | ||
1600119 | 3 | Yes | 4 mm² | 115.200 kg/km | 320 kg/km | ||
1600120 | 3 | Yes | 6 mm² | 172.800 kg/km | 360 kg/km | ||
1600121 | 3 | Yes | 10 mm² | 288.000 kg/km | 880 kg/km | ||
1600122 | 3 | Yes | 16 mm² | 460.800 kg/km | 1090 kg/km | ||
16001233 | 4 | Yes | 1.5 mm² | 57.600 kg/km | 180 kg/km | ||
1600124 | 3 | Yes | 35 mm² | 1008.000 kg/km | 1910 kg/km | ||
1600126 | 5 | Yes | 50 mm² | 2400.000 kg/km | 4050 kg/km | ||
16001283 | 4 | Yes | 95 mm² | 3648.000 kg/km | 6320 kg/km | ||
16001293 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 300 kg/km | ||
16001303 | 5 | Yes | 4 mm² | 192.000 kg/km | 485 kg/km | ||
16001313 | 5 | Yes | 6 mm² | 288.000 kg/km | 560 kg/km | ||
16001323 | 4 | Yes | 120 mm² | 4608.000 kg/km | 6830 kg/km | ||
16001363 | 5 | Yes | 35 mm² | 1680.000 kg/km | 2810 kg/km | ||
1600141 | 4 | Yes | 185 mm² | 7104.000 kg/km | 9800 kg/km | ||
1600148 | 12 | Yes | 1.5 mm² | 172.800 kg/km | 516 kg/km | ||
1600151 | 7 | Yes | 1.5 mm² | 100.800 kg/km | 385 kg/km | ||
1600152 | 7 | Yes | 2.5 mm² | 168.000 kg/km | 520 kg/km | ||
1600154 | 12 | Yes | 2.5 mm² | 288.000 kg/km | 810 kg/km | ||
1600156 | 19 | Yes | 2.5 mm² | 456.000 kg/km | 1200 kg/km | ||
1600157 | 24 | Yes | 2.5 mm² | 576.000 kg/km | 1298 kg/km | ||
1600161 | 7 | Yes | 4 mm² | 268.800 kg/km | 610 kg/km | ||
1600166 | 24 | Yes | 1.5 mm² | 345.600 kg/km | 882 kg/km | ||
1600175 | 1 | No | 185 mm² | 1776.000 kg/km | 2274 kg/km | ||
1600177 | 1 | No | 240 mm² | 2304.000 kg/km | 2955 kg/km | ||
1600183 | 4 | Yes | 240 mm² | 9216.000 kg/km | 12800 kg/km | ||
1600186 | 2 | No | 4 mm² | 76.800 kg/km | 270 kg/km | ||
1600187 | 2 | No | 2.5 mm² | 48.000 kg/km | 195 kg/km | ||
1600189 | 1 | No | 70 mm² | 672.000 kg/km | 1090 kg/km | ||
1600190 | 1 | No | 95 mm² | 912.000 kg/km | 1405 kg/km | ||
1600191 | 1 | No | 150 mm² | 1440.000 kg/km | 1887 kg/km | ||
1600193 | 1 | No | 35 mm² | 336.000 kg/km | 605 kg/km | ||
1600194 | 1 | No | 10 mm² | 96.000 kg/km | 230 kg/km | ||
1600195 | 1 | No | 16 mm² | 153.600 kg/km | 320 kg/km | ||
1600196 | 1 | No | 25 mm² | 240.000 kg/km | 450 kg/km | ||
1600197 | 1 | No | 50 mm² | 480.000 kg/km | 825 kg/km | ||
1600198 | 1 | No | 120 mm² | 1152.000 kg/km | 1745 kg/km | ||
1600199 | 2 | No | 1.5 mm² | 28.800 kg/km | 135 kg/km | ||
1600259 | 19 | Yes | 1.5 mm² | 273.600 kg/km | 800 kg/km | ||
1600263 | 25 | Yes | 1.5 mm² | 360.000 kg/km | 920 kg/km | ||
30015435 | 1 | No | 300 mm² | 2880.000 kg/km | 3479 kg/km | ||
38102227 | 5 | Yes | 70 mm² | 3360.000 kg/km | 6449 kg/km |