H05RR-F 60245 IEC 53(YZ) 3G2.5
Power and control cable; 3G2.5; VDE certified; U0/U: 300/500 V; Rubber; Core identification: Colours; Flexible
Benefits
- Rubber-insulated cables with 300/500V.
- Flame retardant according to IEC 60332-1-2; reduces the risk of flame propagation and high smoke density in the event of a fire.
- Oil-resistant according to EN 60811-404.
- Withstands harsh environments with rubber-type EI4 core insulation and EM2 outer sheath insulation.
- VDE-certified cable with ◁VDE▷ mark for proven reliability and quality according to EN 50525-2-21.
- CCC certified-cable according to GB/T 5013.4 for Chinese market.
- Complies with AS/NZS IEC 60245.4 standard.
Applications
- For household/office handheld devices and lightweight workshop under light mechanical stress.
- Can be used in dry, damp or wet interiors, and limited outdoor use.
- Suitable for fixed installations in furniture, decorative coverings, wall partition and pre-fabricated building parts.
- Suitable for environments with ambient temperatures between -25°C to +60°C.
Technical Attributes
General Information
Product type
Power and control cable
Weight
190 kg/km
Copper index
72.000 kg/km
Electrical Characteristics
Nominal voltage
U0/U: 300/500 V AC rms according to IEC
Test voltage
2 kV
Product Design
Harmonised design
H05RR-F
Cable dimension
3G2.5
Conductor cross-section (mm2)
2.5 mm²
Conductor material
Bare Copper
Conductor design
IEC 60228 class 5: fine-wire
Including protective conductor
Yes
Number of cores
3
Shielded
No
Min. outer diameter
9.6 mm
Max. outer diameter
12.4 mm
Shape of cable
Round
Core insulation base material
Rubber
Base material of outer sheath
Rubber
Cable insulation colour
black
Core identification
Colours
Core colour code
VDE 0293-308
Product Characteristics
Application area
FlexibleFixed Installation
For torsional load
No
Minimum bending radius, fixed installation
4 x outer diameter
Minimum bending radius in mm, stationary
49.6 mm
Minimum bending radius, occasionally moved
6 x outer diameter
Minimum bending radius in mm, occasionally flexing
74.4 mm
temperature, fixed installation
-40 °C to 60 °C
Temperature, occasionally moved
-25 °C to 60 °C
Installation temperature min.
-25 °C
Flame-retardant
No
UV-resistant
No
Halogenfree
No
Oil-resistant
No
PWIS-free
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
Yes
HAR-certified
No
Product standard DIN / EN
EN 50525-2-21
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from H05RR-F 60245 IEC 53(YZ)
Article number | Number of cores | Including protective conductor | Conductor cross-section (mm2) | Copper index | Weight | ||
---|---|---|---|---|---|---|---|
393808120 | 2 | No | 0.75 mm² | 14.400 kg/km | 61 kg/km | ||
393808121 | 2 | No | 1 mm² | 19.200 kg/km | 73 kg/km | ||
393808122 | 2 | No | 1.5 mm² | 28.800 kg/km | 110 kg/km | ||
393808123 | 2 | No | 2.5 mm² | 48.000 kg/km | 160 kg/km | ||
393808124 | 2 | No | 4 mm² | 76.800 kg/km | 227 kg/km | ||
393808130 | 3 | Yes | 0.75 mm² | 21.600 kg/km | 75 kg/km | ||
393808131 | 3 | Yes | 1 mm² | 28.800 kg/km | 86 kg/km | ||
393808132 | 3 | Yes | 1.5 mm² | 43.200 kg/km | 130 kg/km | ||
393808133 | 3 | Yes | 2.5 mm² | 72.000 kg/km | 190 kg/km | ||
393808134 | 3 | Yes | 4 mm² | 115.200 kg/km | 273 kg/km | ||
393808140 | 4 | Yes | 0.75 mm² | 28.800 kg/km | 91 kg/km | ||
393808141 | 4 | Yes | 1 mm² | 38.400 kg/km | 105 kg/km | ||
393808142 | 4 | Yes | 1.5 mm² | 57.600 kg/km | 165 kg/km | ||
393808143 | 4 | Yes | 2.5 mm² | 96.000 kg/km | 235 kg/km | ||
393808150 | 5 | Yes | 0.75 mm² | 36.000 kg/km | 110 kg/km | ||
393808151 | 5 | Yes | 1 mm² | 48.000 kg/km | 128 kg/km | ||
393808152 | 5 | Yes | 1.5 mm² | 72.000 kg/km | 190 kg/km | ||
393808153 | 5 | Yes | 2.5 mm² | 120.000 kg/km | 285 kg/km |