ROUND CABLE WEDGE CLAMPS RKK 05
Cable wedge clamp; Cable diameter: 19.0mm - 24.0mm; Number of cables: 1; Polyamide
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52026030
halogen-free
cold resistance
Benefits
- The wedged clamps hold the cable without damaging it and without restricting the necessary movement of the cable
Applications
- Mounting of round control cables
Show less
Show all
Technical Attributes
General Information
Product type
Cable wedge clamp
Delivery Unit
1.000
Product Design
Number of cables
1
Total length
148.0 mm
Overall width
46.0 mm
Overall height
52 mm
For cable outer diameter min.
19.0 mm
For max. cable outer diameter
24.0 mm
Material
Polyamide
Colour
orange
Product Characteristics
Temperature min.
-20 °C
Temperature max.
50 °C
Halogenfree
Yes
clamping force (max.)
343 N
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Trade product, not a LAPP product.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.